目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG122 - Bronze sliding plate with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_122.prj},{NB=PBG122.100508010},{CODE=PBG122.100508010},{W=1005},{L=80},{T=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
PBG122. 305 x 20 x 4
PBG122.030502004
305
20
4
PBG122. 305 x 30 x 4
PBG122.030503004
305
30
4
PBG122. 305 x 25 x 5
PBG122.030502505
305
25
5
PBG122. 305 x 40 x 5
PBG122.030504005
305
40
5
PBG122. 605 x 40 x 5
PBG122.060504005
605
40
5
PBG122. 305 x 30 x 6
PBG122.030503006
305
30
6
PBG122. 605 x 30 x 6
PBG122.060503006
605
30
6
PBG122. 1005 x 30 x 6
PBG122.100503006
1005
30
6
PBG122. 305 x 40 x 6
PBG122.030504006
305
40
6
PBG122. 605 x 40 x 6
PBG122.060504006
605
40
6
PBG122. 1005 x 40 x 6
PBG122.100504006
1005
40
6
PBG122. 305 x 30 x 8
PBG122.030503008
305
30
8
PBG122. 605 x 30 x 8
PBG122.060503008
605
30
8
PBG122. 1005 x 30 x 8
PBG122.100503008
1005
30
8
PBG122. 305 x 40 x 8
PBG122.030504008
305
40
8
PBG122. 605 x 40 x 8
PBG122.060504008
605
40
8
PBG122. 1005 x 40 x 8
PBG122.100504008
1005
40
8
PBG122. 605 x 60 x 8
PBG122.060506008
605
60
8
PBG122. 1005 x 60 x 8
PBG122.100506008
1005
60
8
PBG122. 305 x 30 x 10
PBG122.030503010
305
30
10
PBG122. 605 x 30 x 10
PBG122.060503010
605
30
10
PBG122. 1005 x 30 x 10
PBG122.100503010
1005
30
10
PBG122. 305 x 35 x 10
PBG122.030503510
305
35
10
PBG122. 605 x 35 x 10
PBG122.060503510
605
35
10
PBG122. 1005 x 35 x 10
PBG122.100503510
1005
35
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表