目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG101 - Bronze sliding plate with graphite inserts FIAT
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_101.prj},{NB=PBG101.B10007520},{CODE=PBG101.B10007520},{CF=-},{W=100},{L=75},{T=20},{W1=15},{W2=75},{L1=25.0},{L2=50},{L2X=50},{T1=12},{D=17},{D1=11},{FORM=B},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG101. 75 x 38 x 20
PBG101.007503820
75
38
20
15
60
19.0
-
12
17
11
A
2
PBG101. 100 x 38 x 20
PBG101.010003820
100
38
20
25
75
19.0
-
12
17
11
A
2
PBG101. 150 x 38 x 20
PBG101.015003820
150
38
20
25
125
19.0
-
12
17
11
A
2
PBG101. 200 x 38 x 20
PBG101.020003820
200
38
20
25
175
19.0
-
12
17
11
A
2
PBG101. 75 x 75 x 20
PBG101.007507520
75
75
20
15
60
37.5
-
12
17
11
A
2
PBG101. 100 x 75 x 20
PBG101.010007520
100
75
20
25
75
25.0
50
12
17
11
B
2
PBG101. 100 x 75 x 20
PBG101.B10007520
100
75
20
15
75
25.0
50
12
17
11
B
2
PBG101. 150 x 75 x 20
PBG101.015007520
150
75
20
25
125
37.5
-
12
17
11
A
2
PBG101. 150 x 75 x 20
PBG101.B15007520
150
75
20
15
125
37.5
-
12
17
11
A
2
PBG101. 200 x 75 x 20
PBG101.020007520
200
75
20
15
175
37.5
-
12
17
11
A
2
PBG101. 100 x 100 x 20
PBG101.010010020
100
100
20
25
75
25.0
75
12
17
11
C
4
PBG101. 150 x 100 x 20
PBG101.015010020
150
100
20
25
125
25.0
75
12
17
11
C
4
PBG101. 200 x 100 x 20
PBG101.020010020
200
100
20
25
175
25.0
75
12
17
11
C
4
PBG101. 250 x 100 x 20
PBG101.025010020
250
100
20
25
225
25.0
75
12
17
11
C
4
PBG101. 300 x 100 x 20
PBG101.030010020
300
100
20
25
275
25.0
75
12
17
11
C
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表