目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 108 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9448
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_108.prj},{NB=BBG108.040066053},{CODE1=BBG108.040066053},{CODE2=BBG108.042066053},{D=40},{DX=40,42},{L=66},{L1=53},{D1=54},{D2=63},{D3=58},{L2=13},{R=3},{TIPO=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
L
[mm]
L1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
R
[mm]
TIPO
ⁿ/ₐ
BBG 108. 18 x 31 x 18
BBG108.018031018
31
18
28
34
29
13
3
A
BBG 108. 18 x 49 x 36
BBG108.018049036
49
36
28
34
29
13
3
A
BBG 108. 18 x 50 x 18
BBG108.018050018
50
18
28
34
31
32
3
B
BBG 108. 18 x 69 x 26
BBG108.018069026
69
26
28
34
31
43
3
B
BBG 108. 18 x 70 x 18
BBG108.018070018
70
18
28
34
31
52
3
B
BBG 108. 24 x 36 x 23
BBG108.024036023
36
23
38
44
39
13
3
A
BBG 108. 24 x 54 x 41
BBG108.024054042
54
41
38
44
39
13
3
A
BBG 108. 24 x 55 x 23
BBG108.024055023
55
23
38
44
41
32
3
B
BBG 108. 24 x 79 x 32
BBG108.024079032
79
32
38
44
41
47
3
B
BBG 108. 24 x 80 x 23
BBG108.024080023
80
23
38
44
41
57
3
B
BBG 108. 30 x 43 x 30
BBG108.030043030
43
30
45
53
48
13
3
A
BBG 108. 30 x 59 x 46
BBG108.030059046
59
46
45
53
48
13
3
A
BBG 108. 30 x 60 x 26
BBG108.030060026
60
26
45
53
50
34
3
B
BBG 108. 30 x 89 x 36
BBG108.030089036
89
36
45
53
50
53
3
B
BBG 108. 30 x 90 x 26
BBG108.030090026
90
26
45
53
50
64
3
B
BBG 108. 40 x 49 x 36
BBG108.040049036
49
36
54
63
58
13
3
A
BBG 108. 40 x 66 x 53
BBG108.040066053
66
53
54
63
58
13
3
A
BBG 108. 40 x 67 x 30
BBG108.040067030
67
30
54
63
60
37
3
B
BBG 108. 40 x 99 x 46
BBG108.040099046
99
46
54
63
60
53
3
B
BBG 108. 40 x 100 x 30
BBG108.040100030
100
30
54
63
60
70
3
B
BBG 108. 50 x 59 x 46
BBG108.050059046
59
46
65
79
74
13
5
A
BBG 108. 50 x 74 x 61
BBG108.050074061
74
61
65
79
74
13
5
A
BBG 108. 50 x 75 x 35
BBG108.050075035
75
35
65
79
76
40
5
B
BBG 108. 50 x 109 x 56
BBG108.050109056
109
56
65
79
76
53
5
B
BBG 108. 50 x 110 x 35
BBG108.050110035
110
35
65
79
76
75
5
B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BBG 303 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 301 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 203 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
LBG 301 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 103 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
BBG 305 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 304 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 306 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
LBG 210 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 110 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 101 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
BBG 302 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
LBG 105 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 102 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表