目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
39D969 - Guide pillar with groove VW
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS AUTOMOTIVE
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/colonne_vw/39d969.prj},{NB=39D969/43},{CODE=39D969/43},{D1=50},{L1=200},{AU=43},{VERS=1},{D2=50},{D5=0},{R=2.5},{R3=2},{L2=10},{L5=70},{L6=4},{L7=10},{T=4.000},{E2=33.500},{SP=04}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D5
[mm]
R
[mm]
R3
[mm]
L2
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T
[mm]
E2
[mm]
SP
[mm]
GEW
Weight
[kg]
COLONNA 39D969/13 25X125
39D969/13
COLONNA 39D969/13 25X125
25
125
25
0
2.0
1
8
40
4
7
3.000
20.500
02
0.478
COLONNA 39D969/14 25X140
39D969/14
COLONNA 39D969/14 25X140
25
140
25
0
2.0
1
8
40
4
7
3.000
20.500
02
0.536
COLONNA 39D969/15 25X160
39D969/15
COLONNA 39D969/15 25X160
25
160
25
0
2.0
1
8
40
4
7
3.000
20.500
02
0.613
COLONNA 39D969/16 25X180
39D969/16
COLONNA 39D969/16 25X180
25
180
25
0
2.0
1
8
40
4
7
3.000
20.500
02
0.690
COLONNA 39D969/23 32X140
39D969/23
COLONNA 39D969/23 32X140
32
140
32
0
2.0
1
8
45
4
7
3.000
24.000
02
0.879
COLONNA 39D969/24 32X160
39D969/24
COLONNA 39D969/24 32X160
32
160
32
0
2.0
1
8
45
4
7
3.000
24.000
02
1.005
COLONNA 39D969/25 32X180
39D969/25
COLONNA 39D969/25 32X180
32
180
32
0
2.0
1
8
45
4
7
3.000
24.000
02
1.131
COLONNA 39D969/26 32X200
39D969/26
COLONNA 39D969/26 32X200
32
200
32
0
2.0
1
8
45
4
7
3.000
24.000
02
1.257
COLONNA 39D969/31 40X140
39D969/31
COLONNA 39D969/31 40X140
40
140
40
0
2.0
2
8
56
4
10
4.000
29.500
04
1.369
COLONNA 39D969/32 40X160
39D969/32
COLONNA 39D969/32 40X160
40
160
40
0
2.0
2
8
56
4
10
4.000
29.500
04
1.566
COLONNA 39D969/33 40X180
39D969/33
COLONNA 39D969/33 40X180
40
180
40
0
2.0
2
8
56
4
10
4.000
29.500
04
1.763
COLONNA 39D969/34 40X200
39D969/34
COLONNA 39D969/34 40X200
40
200
40
0
2.0
2
8
56
4
10
4.000
29.500
04
1.961
COLONNA 39D969/35 40X224
39D969/35
COLONNA 39D969/35 40X224
40
224
40
0
2.0
2
8
56
4
10
4.000
29.500
04
2.197
COLONNA 39D969/36 40X250
39D969/36
COLONNA 39D969/36 40X250
40
250
40
0
2.0
2
8
56
4
10
4.000
29.500
04
2.454
COLONNA 39D969/37 40X280
39D969/37
COLONNA 39D969/37 40X280
40
280
40
0
2.0
2
8
56
4
10
4.000
29.500
04
2.749
COLONNA 39D969/41 50X160
39D969/41
COLONNA 39D969/41 50X160
50
160
50
0
2.5
2
10
70
4
10
4.000
33.500
04
2.450
COLONNA 39D969/42 50X180
39D969/42
COLONNA 39D969/42 50X180
50
180
50
0
2.5
2
10
70
4
10
4.000
33.500
04
2.759
COLONNA 39D969/43 50X200
39D969/43
COLONNA 39D969/43 50X200
50
200
50
0
2.5
2
10
70
4
10
4.000
33.500
04
3.067
COLONNA 39D969/44 50X224
39D969/44
COLONNA 39D969/44 50X224
50
224
50
0
2.5
2
10
70
4
10
4.000
33.500
04
3.436
COLONNA 39D969/45 50X250
39D969/45
COLONNA 39D969/45 50X250
50
250
50
0
2.5
2
10
70
4
10
4.000
33.500
04
3.837
COLONNA 39D969/46 50X280
39D969/46
COLONNA 39D969/46 50X280
50
280
50
0
2.5
2
10
70
4
10
4.000
33.500
04
4.299
COLONNA 39D969/47 50X315
39D969/47
COLONNA 39D969/47 50X315
50
315
50
0
2.5
2
10
70
4
10
4.000
33.500
04
4.838
COLONNA 39D969/48 50X355
39D969/48
COLONNA 39D969/48 50X355
50
355
50
0
2.5
2
10
70
4
10
4.000
33.500
04
5.455
COLONNA 39D969/51 63X180
39D969/51
COLONNA 39D969/51 63X180
63
180
63
0
2.5
2
10
80
4
12
6.500
43.000
06
4.368
COLONNA 39D969/52 63X200
39D969/52
COLONNA 39D969/52 63X200
63
200
63
0
2.5
2
10
80
4
12
6.500
43.000
06
4.857
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CTA - Press-fitted headless guide pillar
RCM
27.11.2019
PBG112 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
PBG110 b - Bronze sliding plate with graphite inserts
RCM
27.11.2019
BBG 106 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 105 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BCI - Flanged steel guide bush
RCM
27.11.2019
BGI94487 T8 - Headed guide bush for ball bearing ISO 9448-7 T9
RCM
04.04.2022
BGI94487 T6 - Headed guide bush for ball bearing ISO 9448-7 T6
RCM
04.04.2022
BGI94487 T4 - Headed guide bush for ball bearing ISO 9448-7 T4
RCM
04.04.2022
BGI94485 T4 - Flanged guide bush for ball bearing ISO 9448-5 T4
RCM
04.04.2022
BBI94486 T4 - Headed bronze coated guide bush ISO 9448-6 T4
RCM
04.04.2022
BAI94484 T4 - Flanged steel guide bush self-lube ISO 9448-4 T4
RCM
04.04.2022
PBG303 - Self-lubricating bronze sliding strips for movements lock
RCM
27.11.2019
PBG302 a - Self-lubricating bronze sliding strips for movements lock
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表