目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
DA - Injection moulds daters
PlaSteel
Ranco
Standard Parts for Moulds
Date stamps, Recycling inserts
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/date_stamps__recycling_inserts/da_asmtab.prj},{NB=DA-MFA8},{COD=8},{TYP=1},{A=8},{B=8},{C=4},{D=12},{TYPX1= '1', 'ID-FA', '2', 'ID-F'},{TYPX2= '1', 'ID-FA', '2', 'ID-F'},{G=5.0},{D1=8},{I=M3},{NDMI=3.000},{H=12},{VER=2},{TYP2X= '1', 'DA-MFA', '2', 'DA-MF', '3', 'DA-AF'},{PPATH=../date_stamps__recycling_inserts/da_asmtpl.prj},{MAT=MAT.AISI 420 50÷55 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
[mm]
I
[mm]
H
[mm]
MAT
Material
ⁿ/ₐ
DA-MFA6
6
6
7
3
10
3.8
M2.5
10
MAT.AISI 420 50÷55 HRC
DA-MFA8
8
8
8
4
12
5.0
M3
12
MAT.AISI 420 50÷55 HRC
DA-MFA10
10
10
10
4
14
6.0
M3
14
MAT.AISI 420 50÷55 HRC
DA-MFA12
12
12
10
4
14
7.0
M4
14
MAT.AISI 420 50÷55 HRC
DA-MFA16
16
16
10
4
14
9.0
M4
14
MAT.AISI 420 50÷55 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表