目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
CL - Date stamps long - outer insert
PlaSteel
Ranco
Standard Parts for Moulds
Date stamps, Recycling inserts
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/date_stamps__recycling_inserts/cl.prj},{NB=CLA08},{COD=CLA08},{D=8},{L=20},{M=M4},{T=4.0},{S=0.35},{C=4.6},{ND=4.000},{ND1=2.300},{P1=0.250},{VER=2.000},{H=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
L
Length L
[mm]
M
ⁿ/ₐ
T
[mm]
S
[mm]
CLM05
CLM05
5
17
M3
3.5
0.20
CLM06
CLM06
6
17
M3
3.5
0.20
CLM08
CLM08
8
20
M4
4.0
0.35
CLM10
CLM10
10
20
M5
4.0
0.35
CLM12
CLM12
12
25
M6
6.0
0.50
CLM16
CLM16
16
33
M8
8.0
0.60
CLA05
CLA05
5
17
M3
3.5
0.20
CLA06
CLA06
6
17
M3
3.5
0.20
CLA08
CLA08
8
20
M4
4.0
0.35
CLA10
CLA10
10
20
M5
4.0
0.35
CLA12
CLA12
12
25
M6
6.0
0.50
CLA16
CLA16
16
33
M8
8.0
0.60
CLN05
CLN05
5
17
M3
3.5
0.20
CLN06
CLN06
6
17
M3
3.5
0.20
CLN8
CLN8
8
20
M4
4.0
0.35
CLN10
CLN10
10
20
M5
4.0
0.35
CLN12
CLN12
12
25
M6
6.0
0.50
CLN16
CLN16
16
33
M8
8.0
0.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表