目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0300 - Guide bush without collar, bronze/graphite - R2052.70
PlaSteel
Ranco
Oilless items
European standard bushes
Powered by
CAD模型選擇
{ranco/ranco/self_lubricating_items/european_standard_bushes/r0300.prj},{NB=R0300-07-0134},{COD=R0300-07-0134},{D=40.000},{D1=55.000},{L=25.000},{N=4.000},{R=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
N
[mm]
R
[mm]
R0300-07-0001
R0300-07-0001
8.000
12.000
8.000
2.000
0.500
R0300-07-0002
R0300-07-0002
8.000
12.000
10.000
2.000
0.500
R0300-07-0003
R0300-07-0003
8.000
12.000
12.000
2.000
0.500
R0300-07-0004
R0300-07-0004
8.000
12.000
15.000
2.000
0.500
R0300-07-0005
R0300-07-0005
10.000
14.000
8.000
2.000
0.500
R0300-07-0006
R0300-07-0006
10.000
14.000
10.000
2.000
0.500
R0300-07-0007
R0300-07-0007
10.000
14.000
12.000
2.000
0.500
R0300-07-0008
R0300-07-0008
10.000
14.000
15.000
2.000
0.500
R0300-07-0009
R0300-07-0009
10.000
14.000
20.000
2.000
0.500
R0300-07-0010
R0300-07-0010
10.000
15.000
10.000
2.000
0.500
R0300-07-0011
R0300-07-0011
12.000
18.000
10.000
2.000
0.500
R0300-07-0012
R0300-07-0012
12.000
18.000
12.000
2.000
0.500
R0300-07-0013
R0300-07-0013
12.000
18.000
15.000
2.000
0.500
R0300-07-0014
R0300-07-0014
12.000
18.000
16.000
2.000
0.500
R0300-07-0015
R0300-07-0015
12.000
18.000
20.000
2.000
0.500
R0300-07-0016
R0300-07-0016
12.000
18.000
25.000
2.000
0.500
R0300-07-0017
R0300-07-0017
12.000
18.000
30.000
2.000
0.500
R0300-07-0018
R0300-07-0018
13.000
19.000
10.000
2.000
0.500
R0300-07-0019
R0300-07-0019
13.000
19.000
15.000
2.000
0.500
R0300-07-0020
R0300-07-0020
13.000
19.000
16.000
2.000
0.500
R0300-07-0021
R0300-07-0021
13.000
19.000
20.000
2.000
0.500
R0300-07-0022
R0300-07-0022
14.000
20.000
10.000
2.000
0.500
R0300-07-0023
R0300-07-0023
14.000
20.000
12.000
2.000
0.500
R0300-07-0024
R0300-07-0024
14.000
20.000
15.000
2.000
0.500
R0300-07-0025
R0300-07-0025
14.000
20.000
20.000
2.000
0.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表