目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0253 - Flanged guide bush with bronze/graphite coated internal bore (ISO 9448-4/DIN 9831)
PlaSteel
Ranco
Guiding items for Die Sets
Guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_iso_standard/r0253.prj},{NB=R0253-04-0005},{COD=R0253-04-0005},{D=30.000},{D1=48.000},{D2=72.000},{D3=58.000},{D4=5.500},{K=28.000},{L=45.000},{L1=30.000},{L2=15.000},{T=5.700},{DKX=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
js4
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
[mm]
R0253-04-0001
R0253-04-0001
19.000
32.000
50.000
40.000
4.500
18.000
38.000
23.000
15.000
4.600
R0253-04-0002
R0253-04-0002
20.000
32.000
50.000
40.000
4.500
18.000
38.000
23.000
15.000
4.600
R0253-04-0003
R0253-04-0003
24.000
40.000
63.000
50.000
5.500
23.000
38.000
23.000
15.000
5.700
R0253-04-0004
R0253-04-0004
25.000
40.000
63.000
50.000
5.500
23.000
38.000
23.000
15.000
5.700
R0253-04-0005
R0253-04-0005
30.000
48.000
72.000
58.000
5.500
28.000
45.000
30.000
15.000
5.700
R0253-04-0006
R0253-04-0006
32.000
48.000
72.000
58.000
5.500
28.000
45.000
30.000
15.000
5.700
R0253-04-0007
R0253-04-0007
38.000
58.000
85.000
70.000
6.600
33.000
55.000
30.000
25.000
6.800
R0253-04-0008
R0253-04-0008
40.000
58.000
85.000
70.000
6.600
33.000
55.000
30.000
25.000
6.800
R0253-04-0009
R0253-04-0009
48.000
70.000
104.000
86.000
9.000
38.000
62.000
30.000
25.000
9.000
R0253-04-0010
R0253-04-0010
50.000
70.000
104.000
86.000
9.000
38.000
62.000
37.000
25.000
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表