目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0240 - Guide pillar (ISO9182-2/DIN9825) - R202.19
PlaSteel
Ranco
Guiding items for Die Sets
Guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_iso_standard/r0240.prj},{NB=R0240-04-0070},{COD=R0240-04-0070},{D=25.000},{L=250.000},{L1=6.000},{MAT=1.7131},{TR=Cementing + hardening}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
h3
[mm]
L
Length L
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
TR
Heat treatment
ⁿ/ₐ
R0240-04-0001
R0240-04-0001
10.000
90.000
3.000
1.7131
Cementing + hardening
R0240-04-0002
R0240-04-0002
10.000
100.000
3.000
1.7131
Cementing + hardening
R0240-04-0003
R0240-04-0003
10.000
112.000
3.000
1.7131
Cementing + hardening
R0240-04-0004
R0240-04-0004
10.000
125.000
3.000
1.7131
Cementing + hardening
R0240-04-0005
R0240-04-0005
10.000
140.000
3.000
1.7131
Cementing + hardening
R0240-04-0006
R0240-04-0006
11.000
90.000
3.000
1.7131
Cementing + hardening
R0240-04-0007
R0240-04-0007
11.000
100.000
3.000
1.7131
Cementing + hardening
R0240-04-0008
R0240-04-0008
11.000
112.000
3.000
1.7131
Cementing + hardening
R0240-04-0009
R0240-04-0009
11.000
125.000
3.000
1.7131
Cementing + hardening
R0240-04-0010
R0240-04-0010
11.000
140.000
3.000
1.7131
Cementing + hardening
R0240-04-0011
R0240-04-0011
12.000
90.000
3.000
1.7131
Cementing + hardening
R0240-04-0012
R0240-04-0012
12.000
100.000
3.000
1.7131
Cementing + hardening
R0240-04-0013
R0240-04-0013
12.000
112.000
3.000
1.7131
Cementing + hardening
R0240-04-0014
R0240-04-0014
12.000
125.000
3.000
1.7131
Cementing + hardening
R0240-04-0015
R0240-04-0015
12.000
140.000
3.000
1.7131
Cementing + hardening
R0240-04-0016
R0240-04-0016
15.000
90.000
3.000
1.7131
Cementing + hardening
R0240-04-0017
R0240-04-0017
15.000
100.000
3.000
1.7131
Cementing + hardening
R0240-04-0018
R0240-04-0018
15.000
112.000
3.000
1.7131
Cementing + hardening
R0240-04-0019
R0240-04-0019
15.000
125.000
3.000
1.7131
Cementing + hardening
R0240-04-0020
R0240-04-0020
15.000
140.000
3.000
1.7131
Cementing + hardening
R0240-04-0021
R0240-04-0021
15.000
160.000
3.000
1.7131
Cementing + hardening
R0240-04-0022
R0240-04-0022
15.000
180.000
3.000
1.7131
Cementing + hardening
R0240-04-0023
R0240-04-0023
15.000
200.000
3.000
1.7131
Cementing + hardening
R0240-04-0024
R0240-04-0024
15.000
224.000
3.000
1.7131
Cementing + hardening
R0240-04-0025
R0240-04-0025
15.000
250.000
3.000
1.7131
Cementing + hardening
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表