目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
RPSM - Slide retainers
PlaSteel
Ranco
Engineered items for moulds
Items for undercut and ejection
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/items_for_undercut_and_ejection/rpsm_asmtab.prj},{NB=RPSM001},{COD=RPSM001},{A=38},{B=19},{C=16},{D=7},{E=31.5},{F=24.89},{G=24.0},{H=15.5},{I=25.5},{J=17.5},{K=8},{L=10.0},{M=34.5},{N=8},{O=8.5},{P=6},{Q=20},{R=M5},{S=6},{T=32},{PPATH=../rpsm/rpsm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
Length L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
RPSM001
RPSM001
38
19
16
7
31.5
24.89
24.0
15.5
25.5
17.5
8
10.0
34.5
8
8.5
6
20
M5
6
32
RPSM002
RPSM002
54
32
20
11
43.0
34.93
36.5
22.5
38.0
21.5
10
14.5
46.0
10
10.5
8
25
M6
8
40
RPSM003
RPSM003
86
45
30
19
67.0
53.98
49.5
40.0
51.0
31.5
12
22.5
70.0
12
17.0
10
35
M8
10
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表