目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S320 - Studs complete with short nut S330 and washer S370 (DIN 6379)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s320_asmtab.prj},{NB=S320.18225},{COD=S320.18225},{D=M18},{DNDM=18},{L=225},{A=23},{B=150},{W=465},{MAT=UNI 42 CrMo4 According to standard ASTM A 193-B7 Class 10.9. rolled thread},{PPATH=s320_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
ⁿ/ₐ
L
Length L
[mm]
A
[mm]
B
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S320.08040
S320.08040
M8
40
11
20
25
UNI 42 CrMo4 According to...
S320.08060
S320.08060
M8
63
11
40
35
UNI 42 CrMo4 According to...
S320.08080
S320.08080
M8
80
11
50
40
UNI 42 CrMo4 According to...
S320.08100
S320.08100
M8
100
11
63
45
UNI 42 CrMo4 According to...
S320.08125
S320.08125
M8
125
11
75
50
UNI 42 CrMo4 According to...
S320.08160
S320.08160
M8
160
11
100
60
UNI 42 CrMo4 According to...
S320.08200
S320.08200
M8
200
11
100
80
UNI 42 CrMo4 According to...
S320.10050
S320.10050
M10
50
13
25
50
UNI 42 CrMo4 According to...
S320.10060
S320.10060
M10
60
13
35
55
UNI 42 CrMo4 According to...
S320.10080
S320.10080
M10
80
13
50
65
UNI 42 CrMo4 According to...
S320.10100
S320.10100
M10
100
13
75
75
UNI 42 CrMo4 According to...
S320.10120
S320.10120
M10
120
13
75
85
UNI 42 CrMo4 According to...
S320.10160
S320.10160
M10
160
13
100
105
UNI 42 CrMo4 According to...
S320.10200
S320.10200
M10
200
13
125
125
UNI 42 CrMo4 According to...
S320.12050
S320.12050
M12
50
15
25
80
UNI 42 CrMo4 According to...
S320.12060
S320.12060
M12
63
15
32
85
UNI 42 CrMo4 According to...
S320.12080
S320.12080
M12
80
15
50
95
UNI 42 CrMo4 According to...
S320.12100
S320.12100
M12
100
15
63
110
UNI 42 CrMo4 According to...
S320.12125
S320.12125
M12
125
15
75
130
UNI 42 CrMo4 According to...
S320.12160
S320.12160
M12
160
15
100
155
UNI 42 CrMo4 According to...
S320.12200
S320.12200
M12
200
15
125
180
UNI 42 CrMo4 According to...
S320.12225
S320.12225
M12
225
15
160
205
UNI 42 CrMo4 According to...
S320.12250
S320.12250
M12
250
15
160
220
UNI 42 CrMo4 According to...
S320.14060
S320.14060
M14
63
17
32
145
UNI 42 CrMo4 According to...
S320.14080
S320.14080
M14
80
17
50
150
UNI 42 CrMo4 According to...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表