目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Cross dowels type Q UNC
RAMPA
RAMPA®-Imperial product range (UNC)
Dowel-nuts and Cross-dowels (UNC) RAMPA®
Powered by
CAD模型選擇
{rampa/unc/dowel_nuts_cross_dowels_unc/cross_dowels_type_q_020_unc.prj},{NB=020620101_10},{ART=020620101},{L=20.0},{D=10},{D1H=6.35000},{D1HH=1.27000},{N=1.6},{D3=6.6},{T=1.6},{A=10.0},{CODE1=1},{CODE2=3},{DESC=RAMPA®-QUERGEWINDEBOLZEN TYP Q 10 X 20 1/4-20 UNC-10, STAHL VERZINKT},{LONGTEXT=RAMPA-Quergewindebolzen Typ Q mit Schlitz für eine hohe Belastbarkeit z.B. von Zargen- und Eckverbindungen. Erlaubt die Übertragung von großen Kräften über eine große Oberfläche im Werkstoff.},{D1=1/4-20 UNC},{VH1=10},{V=10},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[10,50,100,500,2500]},{GEW=0.00996},{TARIC=73181900},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D
Outside-Ø
[mm]
D1
Internal thread
ⁿ/ₐ
A
Bore distance
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
020612101
020612101
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.0
10
1/4-20 UNC
6.0
10
Steel zinc plated (blue p...
0.005042
73181900
0206121010100
020616101
020616101
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
16.0
10
1/4-20 UNC
6.0
10
Steel zinc plated (blue p...
0.007532
73181900
0206161010100
020620101
020620101
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
20.0
10
1/4-20 UNC
10.0
10
Steel zinc plated (blue p...
0.00996
73181900
020620101010
020625101
020625101
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
25.0
10
1/4-20 UNC
12.5
10
Steel zinc plated (blue p...
0.012963
73181900
020625101010
020820101
020820101
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
20.0
12
5/16-18 UNC
10.0
12
Steel zinc plated (blue p...
0.013215
73181900
020820101010
020830101
020830101
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
30.0
12
5/16-18 UNC
15.0
12
Steel zinc plated (blue p...
0.022016
73181900
0208301010100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Cross dowels type Q
RAMPA
24.05.2024
Angle Dowel DU 885 - Angle Dowel DU 885
Hettich
28.06.2024
Rastex 15/12 - Rastex 15/12 With Rim
Hettich
28.06.2024
Knock-in Double dowel DU 714 - Knock-in Double dowel DU 714
Hettich
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表