目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type C
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
CAD模型選擇
{rampa/inserts/softwood/inserts_type_c_005.prj},{NB=005618001_100},{ART=005618001},{D=10.0},{L=18},{D1H=6},{H=3.5},{N=1.6},{T=3.0},{L1=0},{D2=0.0},{D3=6.6},{F=1.55},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP C 10 X 18 M6, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ C mit Schlitz weisen den gleichen Außendurchmesser wie Typ A oder B auf, jedoch ist das Innengewinde im Verhältnis größer (dünnwandig).},{D1=M6},{VH1=[8:8.5]},{V=8-8.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.003821},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{MATCOMPL4=3dbe87ac-507f-4c74-97fa-182d2dd3edc1},{IMDS=},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
005510001
005510001
RAMPA®-INSERTS TYPE C 8 X...
RAMPA® inserts type C wit...
8.0
10
M5
7
Steel zinc plated (blue p...
0.001225
73181692
0055100010100
005515001
005515001
RAMPA®-INSERTS TYPE C 8 X...
RAMPA® inserts type C wit...
8.0
15
M5
7
Steel zinc plated (blue p...
0.001919
73181692
0055150010100
005610001
005610001
RAMPA®-INSERTS TYPE C 10 ...
RAMPA® inserts type C wit...
10.0
10
M6
8-8.5
Steel zinc plated (blue p...
0.001983
73181692
0056100010100
005632001
005632001
RAMPA®-INSERTS TYPE C 9,3...
RAMPA® inserts type C wit...
9.3
12
M6
8-8.5
Steel zinc plated (blue p...
0.002046
73181692
0056320010100
005618001
005618001
RAMPA®-INSERTS TYPE C 10 ...
RAMPA® inserts type C wit...
10.0
18
M6
8-8.5
Steel zinc plated (blue p...
0.003821
73181692
0056180010100
005810001
005810001
RAMPA®-INSERTS TYPE C 12 ...
RAMPA® inserts type C wit...
12.0
10
M8
10.0-10.5
Steel zinc plated (blue p...
0.002693
73181692
0058100010100
005812001
005812001
RAMPA®-INSERTS TYPE C 12 ...
RAMPA® inserts type C wit...
12.0
12
M8
10.0-10.5
Steel zinc plated (blue p...
0.003201
73181692
0058120010100
005118001
005118001
RAMPA®-INSERTS TYPE C 16 ...
RAMPA® inserts type C wit...
16.0
18
M10
12.5-13.5
Steel zinc plated (blue p...
0.008591
73181692
0051180010100
005123001
005123001
RAMPA®-INSERTS TYPE C 16 ...
RAMPA® inserts type C wit...
16.0
23
M10
12.5-13.5
Steel zinc plated (blue p...
0.011149
73181692
0051230010100
005136001
005136001
RAMPA®-INSERTS TYPE C 16 ...
RAMPA® inserts type C wit...
16.0
36
M10
12.5-13.5
Steel zinc plated (blue p...
0.017806
73181692
0051360010100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表