目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type BL
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
CAD模型選擇
{rampa/inserts/softwood/inserts_type_bl_004.prj},{NB=004870601_50},{ART=004870601},{D=16.0},{L=70},{D1H=8},{H=5.0},{N=0.0},{T=0},{L1=20},{D2=0.0},{D3=10.0},{F=2.30},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP BL 16 X 70 M8, STAHL VERZ. CE},{LONGTEXT=RAMPA-Muffen Typ BL ohne Schlitz und mit Sacklochgewinde. Mit ETA-Zulassung und CE-Zertifizierung für berechenbare Auszugswerte in Holz. Geeignet für das Heben von schweren Lasten.},{D1=M8},{VH1=[12.5:13.0]},{V=12.5-13.0},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.0622},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{MATCOMPL4=5f10c773-6814-4ee9-bf2d-eefd6f7ca614},{PCK=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
L1
Depth internal thread
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
004512601
004512601
RAMPA®-INSERTS TYPE BL 10...
RAMPA® inserts type BL wi...
10.0
12
M5
7
8.0-8.5
Steel zinc plated (blue p...
0.003554
73181692
0045126010100
004515601
004515601
RAMPA®-INSERTS TYPE BL 10...
RAMPA® inserts type BL wi...
10.0
15
M5
10
8.0-8.5
Steel zinc plated (blue p...
0.00428
73181692
0045156010100
004518601
004518601
RAMPA®-INSERTS TYPE BL 10...
RAMPA® inserts type BL wi...
10.0
18
M5
12
8.0-8.5
Steel zinc plated (blue p...
0.005018
73181692
0045186010100
004525601
004525601
RAMPA®-INSERTS TYPE BL 10...
RAMPA® inserts type BL wi...
10.0
25
M5
15
8.0-8.5
Steel zinc plated (blue p...
0.007379
73181692
0045256010100
004530601
004530601
RAMPA®-INSERTS TYPE BL 10...
RAMPA® inserts type BL wi...
10.0
30
M5
15
8.0-8.5
Steel zinc plated (blue p...
0.009761
73181692
0045306010100
004620601
004620601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
20
M6
13
9.5-10
Steel zinc plated (blue p...
0.0086
73181692
0046206010100
004630601
004630601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
30
M6
18
9.5-10
Steel zinc plated (blue p...
0.01334
73181692
0046306010100
004635601
004635601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
35
M6
15
9.5-10
Steel zinc plated (blue p...
0.0156
73181692
0046356010100
004640601
004640601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
40
M6
15
9.5-10
Steel zinc plated (blue p...
0.183
73181692
0046406010100
004650601
004650601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
50
M6
15
9.5-10
Steel zinc plated (blue p...
0.0237
73181692
0046506010100
004660601
004660601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
60
M6
15
9.5-10
Steel zinc plated (blue p...
0.030811
73181692
0046606010100
004680601
004680601
RAMPA®-INSERTS TYPE BL 12...
RAMPA® inserts type BL wi...
12.0
80
M6
15
9.5-10
Steel zinc plated (blue p...
0.042
73181692
004680601050
004820601
004820601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
20
M8
12
12.5-13.0
Steel zinc plated (blue p...
0.0158
73181692
0048206010100
004830601
004830601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
30
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.021818
73181692
0048306010100
004840601
004840601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
40
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.031894
73181692
0048406010100
004850601
004850601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
50
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.042381
73181692
004850601050
004860601
004860601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
60
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.052787
73181692
004860601050
004870601
004870601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
70
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.0622
73181692
004870601050
004880601
004880601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
80
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.0729
73181692
004880601050
004800601
004800601
RAMPA®-INSERTS TYPE BL 16...
RAMPA® inserts type BL wi...
16.0
100
M8
20
12.5-13.0
Steel zinc plated (blue p...
0.0933
73181692
004800601050
004125601
004125601
RAMPA®-INSERTS TYPE BL 18...
RAMPA® inserts type BL wi...
18.5
25
M10
17
15
Steel zinc plated (blue p...
0.0282
73181692
0041256010100
004130601
004130601
RAMPA®-INSERTS TYPE BL 18...
RAMPA® inserts type BL wi...
18.5
30
M10
20
15
Steel zinc plated (blue p...
0.030319
73181692
0041306010100
004140601
004140601
RAMPA®-INSERTS TYPE BL 18...
RAMPA® inserts type BL wi...
18.5
40
M10
20
15
Steel zinc plated (blue p...
0.043686
73181692
004140601050
004150601
004150601
RAMPA®-INSERTS TYPE BL 18...
RAMPA® inserts type BL wi...
18.5
50
M10
20
15
Steel zinc plated (blue p...
0.057957
73181692
004150601050
004160601
004160601
RAMPA®-INSERTS TYPE BL 18...
RAMPA® inserts type BL wi...
18.5
60
M10
20
15
Steel zinc plated (blue p...
0.072
73181692
004160601050
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表