目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type ESD
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
CAD模型選擇
{rampa/inserts/plastic/inserts_type_esd_032.prj},{NB=032616061_100},{ART=032616061},{L=15.5},{L4=3},{L5=1.5},{D=10.0},{D1H=6},{D2=13},{D3=6.6},{H=1.5},{N=3.0},{T=5.0},{F=1.11},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP ESD 13 X 15,5 M6, STAHL GEH.BL.VZ},{LONGTEXT=RAMPA-Muffen Typ ESD mit Bund und Schneidschlitz. Erleichtert das Einschrauben in härteren Materialien wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M6},{VH1=[8.2:8.6]},{V=8.2-8.6},{MAT=Stahl einsatzgehärtet, verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,500,5000]},{GEW=0.004556},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
L5
Head height
[mm]
D
Outside-Ø
[mm]
D1
Internal thread
ⁿ/ₐ
D2
Head-Ø
[mm]
H
Pitch
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
032409061
032409061
RAMPA®-INSERTS TYPE ESD 9...
RAMPA® inserts type ESD w...
9.0
1.0
6.5
M4
9
0.8
5.8-6.2
Steel case hardened, zinc...
0.00119
73181692
0324090610100
03251103
03251103
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
11.0
1.0
8.0
M5
11
1.0
7.1-7.6
Stainless steel 1.4305
0.002066
73181639
589411755 / 1
032511030100
032511061
032511061
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
11.0
1.0
8.0
M5
11
1.0
7.1-7.6
Steel case hardened, zinc...
0.002063
73181692
0325110610100
03261603
03261603
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
15.5
1.5
10.0
M6
13
1.5
8.2-8.6
Stainless steel 1.4305
0.00461
73181639
589411972 / 1
032616030100
032616061
032616061
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
15.5
1.5
10.0
M6
13
1.5
8.2-8.6
Steel case hardened, zinc...
0.004556
73181692
0326160610100
03281701
03281701
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
16.5
1.5
12.0
M8
15
1.5
10.8-11.4
Brass
0.00681
74153300
032817010100
03281703
03281703
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
16.5
1.5
12.0
M8
15
1.5
10.8-11.4
Stainless steel 1.4305
0.006106
73181639
589412131 / 1
032817030100
032817061
032817061
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
16.5
1.5
12.0
M8
15
1.5
10.8-11.4
Steel case hardened, zinc...
0.00617
73181692
0328170610100
032120061
032120061
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
19.5
1.5
14.0
M10
17
1.5
12.6-13.4
Steel case hardened, zinc...
0.00888
73181692
0321200610100
03212003
03212003
RAMPA®-INSERTS TYPE ESD 1...
RAMPA® inserts type ESD w...
19.5
1.5
14.0
M10
17
1.5
12.6-13.4
Stainless steel 1.4305
0.009008
73181639
589412266 / 1
032120030100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表