目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 114 - Female cross
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_114.prj},{NB=11414},{CODE=11414},{A=G1/4},{AX=13.1570},{B=10.0},{C=51.0},{SW=13.0},{PBOX=25},{IMG1=_immagini/raccordi_standard/serie100},{D1=17.0000},{L1=13.4710},{CHAM=0.5000},{D2=12.5000},{DU=8.0000},{SQH=13.0000},{SQS=3.5000},{SQS1=2.5000},{SQR=0.8000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
11418
11418
G1/8
7.0
42.0
10.0
25
11414
11414
G1/4
10.0
51.0
13.0
25
11438
11438
G3/8
11.5
56.0
17.0
10
11412
11412
G1/2
15.0
67.0
21.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表