目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. IPCVC - Straight male tapered “unidirectional” fitting
Pneumax
Fittings
Function fittings
Function fittings
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_funzione/raccordi_function/art_ipcvc.prj},{NB=IPCVC08-02},{CODE=IPCVC08-02},{D=8.2},{R=1/4},{R1=13.716},{L1=9.5},{L2=39.0},{P=13.9},{SW=14},{BR=0},{H1=13.5},{H2=12.0},{H3=0.5},{H4=1.9},{R2=11.5},{R3=9.70},{R4=14.0},{HD=0},{HR=0},{DH=20.0},{DRH=5.0},{DRR=5.8},{H10=MIN},{H11=MIN},{R10=MIN},{IMG1=_immagini/raccordi_funzione/function2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
R
ⁿ/ₐ
L1
[mm]
L2
[mm]
P
Øp
[mm]
SW
[mm]
IPCVC04-M5
IPCVC04-M5
4.0
M5
3.5
29.2
10.0
10
IPCVC04-M6
IPCVC04-M6
4.0
M6
4.0
28.2
10.0
10
IPCVC04-01
IPCVC04-01
4.0
1/8
7.5
24.4
10.0
10
IPCVC06-01
IPCVC06-01
6.0
1/8
7.5
25.8
12.0
12
IPCVC06-02
IPCVC06-02
6.2
1/4
9.5
37.0
12.0
14
IPCVC08-01
IPCVC08-01
8.0
1/8
7.5
28.2
14.0
14
IPCVC08-02
IPCVC08-02
8.2
1/4
9.5
39.0
13.9
14
IPCVC08-03
IPCVC08-03
8.0
3/8
10.5
35.2
14.0
17
IPCVC10-02
IPCVC10-02
10.2
1/4
9.5
42.9
16.9
17
IPCVC10-03
IPCVC10-03
10.0
3/8
10.5
41.6
17.0
17
IPCVC10-04
IPCVC10-04
10.0
1/2
13.5
43.7
17.0
21
IPCVC12-02
IPCVC12-02
12.2
1/4
9.5
44.2
20.0
21
IPCVC12-03
IPCVC12-03
12.0
3/8
10.5
42.3
20.0
21
IPCVC12-04
IPCVC12-04
12.0
1/2
13.5
44.4
20.0
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表