目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB22C - Swivel L male adaptor tapered
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb22c.prj},{NB=TB22C0814},{VERSION=},{D=8.2},{G=1/4},{N=6.8580},{B=14.5},{H=9.5},{L=23.700},{L1=21.8},{HEX=14},{PBOX=100},{CODEX=22C0814},{IMG1=_immagini/tecno_rap/titantecnorap},{L2=2.000},{D2=14.000},{L3=1.300},{D3=9.800},{L4=1.600},{D4=13.900},{L5=2.000},{L6=12.053},{D5=10.000},{SWH1=4.500},{D6=0.000},{L7=0.000},{ND=8.500},{NDH=5.800},{NDM=5.000},{TX=7.686},{TY=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
[mm]
B
øB
[mm]
H
[mm]
L
[mm]
L1
[mm]
HEX
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
TB22C0418
TB22C0418
4.2
1/8
11.0
7.5
18.748
20.5
10
100
TB22C0414
TB22C0414
4.2
1/4
11.0
9.5
18.748
20.0
14
100
TB22C0438
TB22C0438
4.2
3/8
11.0
10.5
18.748
21.0
17
25
TB22C0618
TB22C0618
6.2
1/8
13.0
7.5
19.800
21.5
10
100
TB22C0614
TB22C0614
6.2
1/4
13.0
9.5
19.800
21.0
14
100
TB22C0638
TB22C0638
6.2
3/8
13.0
10.5
19.800
22.0
17
25
TB22C0612
TB22C0612
6.2
1/2
13.0
13.5
19.800
25.5
21
10
TB22C0818
TB22C0818
8.2
1/8
14.5
7.5
23.700
22.3
10
100
TB22C0814
TB22C0814
8.2
1/4
14.5
9.5
23.700
21.8
14
100
TB22C0838
TB22C0838
8.2
3/8
14.5
10.5
23.700
22.8
17
50
TB22C0812
TB22C0812
8.2
1/2
14.5
13.5
23.700
26.3
21
10
TB22C1018
TB22C1018
10.2
1/8
18.4
7.5
27.800
26.9
14
50
TB22C1014
TB22C1014
10.2
1/4
18.4
9.5
27.800
28.4
14
50
TB22C1038
TB22C1038
10.2
3/8
18.4
10.5
27.800
24.7
17
50
TB22C1012
TB22C1012
10.2
1/2
18.4
10.5
27.800
28.2
17
25
TB22C1218
TB22C1218
12.2
1/8
21.0
7.5
29.500
28.2
15
25
TB22C1214
TB22C1214
12.2
1/4
21.0
9.5
29.500
29.7
15
25
TB22C1238
TB22C1238
12.2
3/8
21.0
10.5
29.500
26.0
17
50
TB22C1212
TB22C1212
12.2
1/2
21.0
13.5
29.500
29.5
21
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ART. T10 - Bulkhead connector
Pneumax
19.02.2024
ART. T10L - L bulkhead
Pneumax
28.09.2021
ART. TB22 - Swivel L male adaptor parallel
Pneumax
19.02.2024
NBSLM series - silencer
AirTAC
19.05.2020
ART. TB04L0 - Plug-in elbow connector
Pneumax
19.02.2024
ART. 22 - Swivel elbow male adaptor parallel
Pneumax
19.02.2024
ART. 104S - Disapperance parallel reducer
Pneumax
14.04.2022
ART. TB08 - Reducer
Pneumax
19.02.2024
ART. T22C - Swivel L male adaptor tapered
Pneumax
28.09.2021
ART. 01C - Straight male adaptor (tapered)
Pneumax
19.02.2024
ART. 101 - Parallel nipple
Pneumax
14.04.2022
ART. 104Z - Parallel reducer
Pneumax
14.04.2022
QBL-M (USA) - Push-in L-fitting
Festo
29.08.2023
ART. T22 - Swivel L male adaptor parallel
Pneumax
19.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表