目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB15B - Single branch universal male elbow
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb15b.prj},{NB=TB15B0618},{VERSION=},{D=6},{G=1/8},{GX=9.728},{C=5},{B=11.5},{A=5.5},{H=5.5},{L1=24.5},{L=24.3},{HEX=3.0},{F=14.0},{CODEX=15B0618},{CODEY=2},{PBOX=50},{R1=4.000},{LL1=21.200},{L2=1.500},{R2=30.500},{L3=1.317},{R3=1.000},{R4=0.200},{H1=5.500},{L4=8.250},{H2=4.000},{R5=0.200},{R6=0.500},{L5=7.000},{H3=2.000},{RH3=6.500},{H4=15.000},{H5=1.100},{RH5=3.500},{RH6=4.875},{X1=1.000},{X2=1.400},{Y1=4.150},{X3=0.900},{RX3=0.950},{X4=5.500},{RC1=6.900},{RL1=5.900},{RR1=0.800},{RH1=0.900},{RX=2.000},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
A
øA
[mm]
H
[mm]
L1
[mm]
L
[mm]
HEX
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TB15B04M5
TB15B04M5
4
M5
2.0
4.0
17.8
19.5
2.5
50
TB15B0618
TB15B0618
6
1/8
5.5
5.5
24.5
24.3
3.0
50
TB15B0814
TB15B0814
8
1/4
7.8
6.5
28.0
26.5
4.0
50
TB15B1038
TB15B1038
10
3/8
10.0
7.5
32.5
29.9
5.0
25
TB15B1212
TB15B1212
12
1/2
12.0
9.0
38.8
34.9
8.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表