目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB03 - Straight connector
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb03.prj},{NB=TB030608},{VERSION=},{D=6.2},{D1=8.200},{C=5.0},{B=11.5},{B1=13.5},{B2=10.0},{L=37.70},{E=15.350},{E1=16.850},{F=30.283},{F1=30.178},{G=17.600},{G1=18.600},{J=11.000},{J1=13.000},{H=8.000},{H1=10.100},{K=1.6},{K1=1.8},{Y=3.10},{Y1=3.10},{Q=30.500},{Q1=30.500},{PBOX=50},{CODEX=030608},{CODEY=4},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Ø
[mm]
D1
Ø
[mm]
C
Ø
[mm]
B
Ø
[mm]
B1
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TB030400
TB030400
4.2
4.200
3.0
9.5
9.5
32.30
50
TB030406
TB030406
4.2
6.200
3.0
9.5
11.5
34.25
50
TB030600
TB030600
6.2
6.200
5.0
11.5
11.5
36.70
50
TB030608
TB030608
6.2
8.200
5.0
11.5
13.5
37.70
50
TB030800
TB030800
8.2
8.200
7.0
13.5
13.5
38.20
50
TB030810
TB030810
8.2
10.200
7.0
13.5
17.0
40.75
50
TB031000
TB031000
10.2
10.200
9.0
17.0
17.0
42.90
50
TB031012
TB031012
10.2
12.200
9.0
17.0
20.0
44.50
50
TB031200
TB031200
12.2
12.200
10.0
20.0
20.0
46.20
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表