目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T22C - Swivel L male adaptor tapered
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t22c.prj},{NB=T22C0814},{VERSION=},{D=8.2},{G=1/4},{N=6.8580},{B=14.5},{H=9.5},{L=23.700},{L1=21.8},{HEX=14},{PBOX=100},{CODEX=22C0814},{IMG1=_immagini/tecno_rap/titantecnorap},{L2=2.000},{D2=14.000},{L3=1.300},{D3=9.800},{L4=1.600},{D4=13.900},{L5=2.000},{L6=12.053},{D5=10.000},{SWH1=4.500},{D6=0.000},{L7=0.000},{ND=8.500},{NDH=5.800},{NDM=5.000},{TX=7.686},{TY=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
[mm]
B
øB
[mm]
H
[mm]
L
[mm]
L1
[mm]
HEX
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
T22C0418
T22C0418
4.2
1/8
11.0
7.5
18.748
20.5
10
100
T22C0414
T22C0414
4.2
1/4
11.0
9.5
18.748
20.0
14
100
T22C0438
T22C0438
4.2
3/8
11.0
10.5
18.748
21.0
17
25
T22C0618
T22C0618
6.2
1/8
13.0
7.5
19.800
21.5
10
100
T22C0614
T22C0614
6.2
1/4
13.0
9.5
19.800
21.0
14
100
T22C0638
T22C0638
6.2
3/8
13.0
10.5
19.800
22.0
17
25
T22C0612
T22C0612
6.2
1/2
13.0
13.5
19.800
25.5
21
10
T22C0818
T22C0818
8.2
1/8
14.5
7.5
23.700
22.3
10
100
T22C0814
T22C0814
8.2
1/4
14.5
9.5
23.700
21.8
14
100
T22C0838
T22C0838
8.2
3/8
14.5
10.5
23.700
22.8
17
50
T22C0812
T22C0812
8.2
1/2
14.5
13.5
23.700
26.3
21
10
T22C1018
T22C1018
10.2
1/8
18.4
7.5
27.800
26.9
14
50
T22C1014
T22C1014
10.2
1/4
18.4
9.5
27.800
28.4
14
50
T22C1038
T22C1038
10.2
3/8
18.4
10.5
27.800
24.7
17
50
T22C1012
T22C1012
10.2
1/2
18.4
10.5
27.800
28.2
17
25
T22C1218
T22C1218
12.2
1/8
21.0
7.5
29.500
28.2
15
25
T22C1214
T22C1214
12.2
1/4
21.0
9.5
29.500
29.7
15
25
T22C1238
T22C1238
12.2
3/8
21.0
10.5
29.500
26.0
17
50
T22C1212
T22C1212
12.2
1/2
21.0
13.5
29.500
29.5
21
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表