目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T18 - Triple branch union
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t18.prj},{NB=T180804},{VERSION=},{D=8.2},{D1=4.2},{J=26.0},{B=61.7},{DD=3.2},{F2=42},{PBOX=25},{C=5},{A=5.5},{H=5.5},{L=24.8},{CODEX=180804},{CODEY=3},{L1=1.9},{L2=1.300},{L5=1.600},{L3=2.0000},{L4=8.000},{R1=14.500},{R2=14.000},{R3=9.700},{R4=13.890},{R5=11.000},{R9=10.000},{R10=5.600},{R11=10.500},{L6=13.000},{L13=9.0},{L8=20.100},{L9=1.600},{L10=1.100},{L7=1.400},{L11=1.500},{L12=7.000},{R6=6.000},{L14=9.0},{LL=14.500},{RR1=0.300},{RH1=0.900},{R8=3.500},{R7=3.500},{RC1=6.900},{RL1=5.900},{RR=30.500},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
D1
øD1
[mm]
J
[mm]
B
[mm]
DD
ød
[mm]
F2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T180604
T180604
6.2
4.2
26.0
60.3
3.2
42
25
T180804
T180804
8.2
4.2
26.0
61.7
3.2
42
25
T180806
T180806
8.2
6.2
26.0
61.7
3.2
42
25
T181006
T181006
10.2
6.2
29.2
83.0
4.2
48
10
T181008
T181008
10.2
8.2
29.2
83.0
4.2
48
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表