目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T05L0 - Plug-in T connector (center)
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t05l0.prj},{NB=T0506L0},{VERSION=MAIN SERIES},{D=6},{C=5},{B=11.5},{L=20.8},{L1=24.25},{A=6},{L2=19.5},{CODEX=0506L0},{CODEY=2},{PBOX=50},{R1=4.00},{R2=30.50},{L3=1.320},{R3=1.00},{R4=0.20},{H1=5.50},{L4=4.75},{H2=4.00},{R5=0.20},{R6=0.50},{L5=3.50},{VER=1},{LL1=17.7},{LL2=1.5},{AR=3},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
D
øD
[mm]
C
øC
[mm]
B
øB
[mm]
L
[mm]
L1
[mm]
A
øA
[mm]
L2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T0504L0
T0504L0
Main series
4
3
9.5
17.2
20.75
4
16.7
50
T0506L0
T0506L0
Main series
6
5
11.5
20.8
24.25
6
19.5
50
T0508L0
T0508L0
Main series
8
7
13.5
23.0
27.25
8
21.0
50
T0510L0
T0510L0
Main series
10
9
17.0
26.4
31.80
10
24.0
25
T0512L0
T0512L0
Main series
12
10
20.0
28.9
36.00
12
25.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表