目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T04 - Elbow connector
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t04.prj},{NB=T040600},{VERSION=},{D=6.2},{C=5.0},{B=11.5},{B2=8.0},{L=21.10},{E=16.350},{F=30.283},{G=17.600},{J=11.000},{H=8.000},{K=1.6},{Y=3.10},{Q=30.500},{PBOX=50},{CODEX=040600},{CODEY=2},{IMG1=_immagini/tecno_rap/titantecnorap},{R=7.000},{S=5.500},{T=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Ø
[mm]
C
Ø
[mm]
B
Ø
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T040400
T040400
4.2
3.0
9.5
17.35
50
T040600
T040600
6.2
5.0
11.5
21.10
50
T040800
T040800
8.2
7.0
13.5
23.10
50
T041000
T041000
10.2
9.0
17.0
26.70
50
T041200
T041200
12.2
10.0
20.0
28.90
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表