目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 08E - Plug-in increaser
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art08e.prj},{NB=08E0406},{VERSION=},{D1=4},{D2=6},{B=11},{L=35.5},{A=11},{M=8.0},{C=1.60},{E=3.40},{F=19.6},{G=17.4},{H=4},{D2X=17.900},{D2Y=1.000},{CODEX=08E0406},{CODEY=1},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
øD1
[mm]
D2
øD2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
08E0406
08E0406
4
6
50
08E0608
08E0608
6
8
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表