您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.51S - Supporto bloccastelo per cilindri ISO 15552
Pneumax
Pneumatic actuation
Accessories and fixing devices
Piston rod lock for cylinders
Parts
Powered by
CAD模型選擇
{pneumax/cylinders/accessori_e_fissaggi/bloccasteloxcilindri/parts/bloccastelo-supporto_iso15552.prj},{NB=1320.50.51S},{TYPE=S},{A=50},{AM=32},{B=40},{D2=30},{D3=40.0},{F2=G 1/8\"},{H=105},{H1=100},{H2=25.0},{H3=25},{H4=26.0},{KK=M16 x 1,5},{L2=82},{L3=12},{L7=60},{L8=45.5},{MM=20},{RT=8},{T1=16},{T2=15},{TG=46.5},{WH=107}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Order code
ⁿ/ₐ
TYPE
Version
ⁿ/ₐ
A
Bore
ⁿ/ₐ
AM
ⁿ/ₐ
B
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
F2
ⁿ/ₐ
H
ⁿ/ₐ
H1
ⁿ/ₐ
H2
ⁿ/ₐ
H3
ⁿ/ₐ
H4
ⁿ/ₐ
KK
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
L7
ⁿ/ₐ
L8
ⁿ/ₐ
MM
ⁿ/ₐ
RT
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
TG
ⁿ/ₐ
WH
ⁿ/ₐ
1320.32.51S
1320.32.51S
S
32
22
30
20
30.5
M5
67
62
17.5
18
18.5
M10 x 1,25
58
10
45
31.5
12
6
13
8
32.5
74
1320.40.51S
1320.40.51S
S
40
24
35
24
35.0
G 1/8"
86
83
22.0
22
23.0
M12 x 1,25
65
10
50
36.0
16
6
13
8
38.0
85
1320.50.51S
1320.50.51S
S
50
32
40
30
40.0
G 1/8"
105
100
25.0
25
26.0
M16 x 1,5
82
12
60
45.5
20
8
16
15
46.5
107
1320.63.51S
1320.63.51S
S
63
32
45
38
45.0
G 1/8"
121
116
30.0
30
31.0
M16 x 1,5
82
12
70
49.5
20
8
16
15
56.5
107
1320.80.51S
1320.80.51S
S
80
40
45
48
45.0
G 1/8"
164
155
36.0
36
37.0
M20 x 1,5
110
20
90
61.0
25
10
20
18
72.0
126
1320.100.51S
1320.100.51S
S
100
40
55
48
55.0
G 1/8"
172
155
36.0
36
37.0
M20 x 1,5
115
23
105
65.0
25
10
20
18
89.0
143
1320.125.51S
1320.125.51S
S
125
54
60
65
60.0
G 1/8"
210
195
56.0
55
56.0
M27 x 2
167
45
140
86.5
32
12
30
22
110.0
187
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1320.##.05F - Standard mounting foot brackets
Pneumax
11.04.2022
13#0.##.##1F - Rear male clevis (MP4)
Pneumax
19.02.2024
1304.Ø.09/1F - Rear male clevis
Pneumax
19.02.2024
1320.##.##.GLB - Linear control unit 1320
Pneumax
19.02.2024
1380.##.09/#F - Rear male clevis (MP4)
Pneumax
19.02.2024
1260.##.51S - Supporto bloccastelo per microcilindri
Pneumax
04.05.2023
1260.##.51B - Alloggiamento bloccastelo per microcilindri
Pneumax
04.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表