VIDB IP66 - Fitting
PMA
1 PMAFIX
Female polyamide thread adapter
VI UNEF for SOURIAU UTG-6
Powered by
CAD模型選擇
{pma/1_pmafix/innengewinde-adapter_polyamidgewinde/vi_unef_fuer_souriau_utg-6/_vidb-u359gt.prj},{NB=BVIDB-U267GT},{IDNR=_VIDB-U267GT},{BLACK=BVIDB-U267GT},{UNEF=1 1/16\"-18UNEF},{NW=17},{GL=4.5},{L=52.0},{AD=29.5},{FD=35.0},{ID=19.5},{MAT=PA 6},{INFO=click here PDF document},{FR=5},{FF=5},{WINKEL=0},{A2=27.5},{ID2=23.5},{ID3=0.000},{E=24.8},{ET=33.0},{FB=11.0},{GAD=26.988},{GF3=0.5},{GKD=25.45},{HV=6.2},{I=8.3},{LA=17.0},{VR=1.0},{RD=21.5},{RA=1.5},{BET=6.5},{BAD=31.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
UNEF
UNEF thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
MAT
Plastic
ⁿ/ₐ
BVIDB-U162GT
BVIDB-U162GT
11/16"-24UNEF
12
4.0
43.5
23.5
24.0
14.5
PA 6
BVIDB-U202GT
BVIDB-U202GT
13/16"-20UNEF
12
4.5
44.0
23.5
26.5
14.5
PA 6
BVIDB-U232GT
BVIDB-U232GT
15/16"-20UNEF
12
4.5
49.0
23.5
31.0
14.5
PA 6
BVIDB-U237GT
BVIDB-U237GT
15/16"-20UNEF
17
4.5
52.0
29.5
31.0
19.5
PA 6
BVIDB-U267GT
BVIDB-U267GT
1 1/16"-18UNEF
17
4.5
52.0
29.5
35.0
19.5
PA 6
BVIDB-U297GT
BVIDB-U297GT
1 3/16"-18UNEF
17
6.5
55.5
29.5
38.0
19.5
PA 6
BVIDB-U293GT
BVIDB-U293GT
1 3/16"-18UNEF
23
6.5
52.0
37.0
38.0
26.0
PA 6
BVIDB-U323GT
BVIDB-U323GT
1 5/16"-18UNEF
23
6.5
52.0
37.0
40.0
26.0
PA 6
BVIDB-U357GT
BVIDB-U357GT
1 7/16"-18UNEF
17
6.5
58.5
29.5
44.0
19.5
PA 6
BVIDB-U353GT
BVIDB-U353GT
1 7/16"-18UNEF
23
6.5
54.0
37.0
44.0
26.0
PA 6
BVIDB-U359GT
BVIDB-U359GT
1 7/16"-18UNEF
29
6.5
50.5
44.0
44.0
32.5
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表