KBH IP69K - Fitting
PMA
0 PMAFIX Pro
Polyamide thread fittings
Metric thread
KBH 90 curved elbow
Powered by
CAD模型選擇
{pma/0_pmafixpro/anschlussarmaturen_polyamidgewinde/metrisch-gewinde/kbh_90_bogenwinkel/_kbh-m638.prj},{NB=_KBH-M253},{IDNR=_KBH-M253},{BLACK=BKBH-M253},{GREY=SKBH-M253},{M=M25 x 1.5},{NW=23},{GL=12},{L=59.5},{H=92.0},{AD=43.0},{FD=35.0},{ID=16.0},{R=35.0},{SW=26},{MAT=PA 6},{INFO=click here PDF document},{GAD=25},{IDZ=26.0},{AZ=5.0},{RX=34.3},{ADF=28.0},{GKD=23.20},{GIL=10.0},{A2=40.5},{RD=29.0},{GF1=1.0},{VR=1.0},{FB=2.0},{LA=9.5},{ET=39.5},{SVNA=35.0},{SWR=44.0},{SWL=12.0},{SWV=2.0},{LM=43.0},{RB=2.0},{RP=48.5},{RR=7.0},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
H
Height
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
R
Elbow radius
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_KBH-M120
BKBH-M120
SKBH-M120
M12 x 1.5
10
11
41.0
62.5
25.0
20.0
5.0
25.5
12
PA 6
_KBH-M160
BKBH-M160
SKBH-M160
M16 x 1.5
10
11
41.0
63.5
25.0
22.0
9.0
25.5
12
PA 6
_KBH-M162
BKBH-M162
SKBH-M162
M16 x 1.5
12
11
44.5
72.0
28.5
24.0
8.0
28.0
15
PA 6
_KBH-M202
BKBH-M202
SKBH-M202
M20 x 1.5
12
11
44.5
74.0
28.5
28.0
11.5
28.0
15
PA 6
_KBH-M207
BKBH-M207
SKBH-M207
M20 x 1.5
17
11
50.0
81.0
35.0
29.0
11.5
29.5
20
PA 6
_KBH-M257
BKBH-M257
SKBH-M257
M25 x 1.5
17
12
51.0
84.0
35.0
35.0
16.5
29.5
20
PA 6
_KBH-M253
BKBH-M253
SKBH-M253
M25 x 1.5
23
12
59.5
92.0
43.0
35.0
16.0
35.0
26
PA 6
_KBH-M323
BKBH-M323
SKBH-M323
M32 x 1.5
23
15
63.0
94.5
43.0
40.0
22.5
35.0
26
PA 6
_KBH-M329
BKBH-M329
SKBH-M329
M32 x 1.5
29
15
73.0
108.0
51.5
43.0
23.0
41.5
33
PA 6
_KBH-M409
BKBH-M409
SKBH-M409
M40 x 1.5
29
19
77.0
112.0
51.5
51.0
28.5
41.5
33
PA 6
_KBH-M406
BKBH-M406
SKBH-M406
M40 x 1.5
36
19
87.5
126.0
60.5
55.0
29.5
49.0
41
PA 6
_KBH-M506
BKBH-M506
SKBH-M506
M50 x 1.5
36
19
87.5
128.0
60.5
59.0
37.0
49.0
41
PA 6
_KBH-M508
BKBH-M508
SKBH-M508
M50 x 1.5
48
19
100.5
145.5
73.0
69.0
38.5
55.5
46
PA 6
_KBH-M638
BKBH-M638
SKBH-M638
M63 x 1.5
48
19
100.5
148.5
73.0
75.0
48.0
55.5
55
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表