suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
BH - Piston rod end
Pimatic
Pneumatics
Cylinders
Accessories - mountings
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/accessories_mountings/bh.prj},{NB=BH63},{MOUNTING=BH},{BORE=63},{BA=21},{BB=15.0},{BD=16},{BG=21},{BH=64},{BI=34},{BM=M16x1.5},{M=16.000},{P=1.500},{KDM=14.376},{D1=27.000},{D2=22.000},{L1=43.000},{L2=8.000},{L3=40.000},{W=22.000},{R1=14.000},{VERS=1},{VERS1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
BORE
Bore size
ⁿ/ₐ
BA
Width
[mm]
BB
Width
[mm]
BD
Diameter
[mm]
BG
Radius
[mm]
BH
Height
[mm]
BI
Height
[mm]
BM
Thread
ⁿ/ₐ
BH32
BH32
BH
32
14
10.5
10
14
43
20
M10x1.25
BH40
BH40
BH
40
16
12.0
12
16
50
23
M12x1.25
BH50
BH50
BH
50
21
15.0
16
21
64
34
M16x1.5
BH63
BH63
BH
63
21
15.0
16
21
64
34
M16x1.5
BH80
BH80
BH
80
25
18.0
20
25
77
40
M20x1.5
BH100
BH100
BH
100
25
18.0
20
25
77
40
M20x1.5
BH125
BH125
BH
125
37
25.0
30
35
110
54
M27x2
BH160
BH160
BH
160
43
30.0
35
39
125
56
M36x2
BH200
BH200
BH
200
43
30.0
35
39
125
56
M36x2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表