您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3240847 - WP-PA HF-SL 34,5 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Corrugated plastic hose (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/05/3240847.prj},{NB=3240847},{MANUID=3240847},{BAA563=29},{BAB376=34.500},{AAH506=-40},{AAH505=100},{AAG683=34.500},{AAI429=55},{AAI990=100},{AAO663=4046356736633},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39173200},{AAO676=3240847},{DESCSHORT=Protective hose},{DESCLONG=Protective hose, material: PA, filament: without, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inner diameter: 29 mm, Total length: 10 m},{MANUTYPEDESC=WP-PA HF-SL 34,5 BK},{PREVIEW=../../../_pool_/e1/e2/90779_2000_int_04.png},{INTNO=4046356736633},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAG975=IP40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAA563
Interior diameter
[mm]
BAA351
color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
BAB376
Outer diameter
[mm]
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
AAG683
nominal diameter
[mm]
AAI429
bending radius, static
[mm]
AAG323
bending strength
ⁿ/ₐ
AAI990
tensile strength
[N/mm^2]
AAK444
material of the sheathing
ⁿ/ₐ
AAG326
high conducting inner coating present
ⁿ/ₐ
AAK241
fire resistance (according to UL94)
ⁿ/ₐ
AAL785
lengthwise slotted
ⁿ/ₐ
AAM246
closable (two-part)
ⁿ/ₐ
AAM351
oil resistant
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3240847
3240847
Protective hose
Protective hose, material...
WP-PA HF-SL 34,5 BK
4046356736633
Phoenix Contact GmbH & Co...
7
IP40
29
Black
Yes
Polyamide (PA)
Yes
34.500
-40
100
34.500
55
flexible
100
Polyamide (PA)
No
HB
Yes
No
No
4046356736633
Protective hose
Protective hose, material...
WP-PA HF-SL 34,5 BK
4063151
1
1
1
1
39173200
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表