1333140 - NBC-USB2.0-UAM/3,0-PVC/UAM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Data and communication cable (copper)
Powered by
CAD模型選擇
{phoenix_contact/27/06/18/01/1333140.prj},{NB=1333140},{MANUID=1333140},{AAP775=4},{AAI407=4.500},{BAD974=4.500},{AAP373=1},{AAO663=4063151630812},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1333140},{DESCSHORT=USB cable},{DESCLONG=USB cable, design: USB-A, degree of protection: IP20, cable length: 3 m, number of positions: 4, 480 Mbps, cable outlet: straight, USB 2.0},{MANUTYPEDESC=NBC-USB2.0-UAM/3,0-PVC/UAM},{PREVIEW=../../../_pool_/e6/61/153426_1000_int_04.png},{INTNO=4063151630812},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{AAP798=not available},{BAB392=not available},{BAG410=No},{AAK718=PVC},{AAK280=not relevant},{AAL680=No},{AAC084=No},{BAD999=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAK718
material of the sheath
ⁿ/ₐ
AAP775
Number of wires
ⁿ/ₐ
AAI407
outer diameter
[mm]
AAK280
flame retardant
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAC084
Low-fuming acc. to EN 61034-2
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAE038
Design of shield over cabled element
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAD974
Outer diameter of the cable
[mm]
BAE001
Low-smoke according to EN 50268-2
ⁿ/ₐ
BAD985
Side wire present
ⁿ/ₐ
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAD983
Function, retention of
ⁿ/ₐ
BAE029
Material of the mantle
ⁿ/ₐ
BAD986
Cable armor present
ⁿ/ₐ
BAH000
Cables waterproof transversally
ⁿ/ₐ
BAD996
longit. watertight cable present
ⁿ/ₐ
BAE040
Material of the protective mantle
ⁿ/ₐ
AAP373
Number of cabled elements
ⁿ/ₐ
BAE035
Insulation conforms to EN 50200 or EN 50362
ⁿ/ₐ
AAL681
halogen free (according to IEC 60754-2)
ⁿ/ₐ
AAM032
low smoke (acc. IEC 61034-2)
ⁿ/ₐ
AAL737
insulation integrity (according to norm) present
ⁿ/ₐ
AAG325
suitable for underground
ⁿ/ₐ
AAK402
protective sheath
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1333140
1333140
USB cable
USB cable, design: USB-A,...
NBC-USB2.0-UAM/3,0-PVC/UA...
4063151630812
Phoenix Contact GmbH & Co...
32
not available
not available
No
PVC
4
4.500
not relevant
No
No
No
None
No
4.500
No
No
not relevant
Without
PVC
No
No
No
No
1
not relevant
No
No
No
No
No
4063151630812
USB cable
USB cable, design: USB-A,...
NBC-USB2.0-UAM/3,0-PVC/UA...
4063151
1
1
1
1
85444290
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-5353583-1
TE Connectivity
27.05.2020
2041556-1
TE Connectivity
27.05.2020
har-port USB 2.0 A-A ; PFT white
HARTING
01.09.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表