2320513 - STEP-PS/ 1AC/ 5DC/2
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Continuous current supply
Powered by
CAD模型選擇
{phoenix_contact/27/04/07/01/2320513.prj},{NB=2320513},{MANUID=2320513},{BAA303=0.400},{BAF016=18},{BAA020=90},{AAF040=0.086},{BAB577=61.00},{AAS340=5},{AAJ701=28.900},{AAB832=240},{AAB833=264},{AAB834=250},{BAC180=90},{BAC178=18},{AAB773=5},{AAB967=100},{AAB968=95},{AAB966=85},{AAI720=2},{AAB925=5},{AAS343=2},{AAT083=1},{BAC545=10},{AAO663=4046356674744},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85044095},{AAO676=2320513},{DESCSHORT=Power supply unit},{DESCLONG=Primary-switched STEP POWER power supply for DIN rail and direct mounting, input: 1-phase, output: 5 V DC/2 A},{MANUTYPEDESC=STEP-PS/ 1AC/ 5DC/2},{PREVIEW=../../../_pool_/30/27/52433_2000_int_04.png},{INTNO=4046356674744}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC078
Supply voltage type
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAS340
nominal value 1. output voltage
[V]
AAJ701
power consumption
[VA]
AAB832
max. rated supply voltage with AC 50 Hz
[V]
AAB833
max. rated supply voltage with AC 60 Hz
[V]
AAB834
max. rated supply voltage with DC
[V]
BAC180
Installation height
[mm]
BAC178
Installation width
[mm]
AAB773
max. 1. output voltage
[V]
AAB967
min. rated supply voltage with AC 60 Hz
[V]
AAB968
min. rated supply voltage with DC
[V]
AAB966
min. rated supply voltage with AC 50 Hz
[V]
AAI720
max. output current 1
[A]
AAB925
min. 1. output voltage
[V]
BAD485
Output voltage for SPC is regulated
ⁿ/ₐ
AAS343
nominal value output current 1
[A]
AAT083
Width in units of measurement
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
BAE190
designed as short-circuit-proof
ⁿ/ₐ
AAB429
Output voltage adjustable
ⁿ/ₐ
AAC127
stabilized
ⁿ/ₐ
BAC545
Power output
[W]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2320513
2320513
Power supply unit
Primary-switched STEP POW...
STEP-PS/ 1AC/ 5DC/2
4046356674744
Phoenix Contact GmbH & Co...
3
IP20
0.400
EN 61558-2-16, IEC 62368-...
EN 50121-4, UL/C-UL liste...
18
90
0.086
61.00
AC/DC
Screw connection
Yes
Yes
Yes
none
Yes
Without
5
28.900
240
264
250
90
18
5
100
95
85
2
5
Yes
2
1
Yes
Yes
No
Yes
10
4046356674744
Power supply unit
Primary-switched STEP POW...
STEP POWER
STEP-PS/ 1AC/ 5DC/2
http://www.phoenixcontact...
4063151
1
1
1
1
85044095
VN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表