目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
OCG6 Cylinder - OCG6 Cylinder
PHD
Cylinders
OCG Cylinders
Powered by
CAD模型選擇
{phd/cylinders/ocg/ocg_met.prj},{NB=OCG632x25_Closed-Retract_},{IDNR=OCG},{DN=6},{SIZE=32},{STROKE=25},{SWOPT=},{POSITION=Closed-Retract},{FMTGACC=},{RMTGACC=},{RODACC=},{CLEVIS=},{HINGEPIN=},{SWBRKT=},{SWITCH=},{A=22},{B=18},{D=10},{DD=M5 X 0.8 X 8 DP},{E=38},{EE=Rc 1/8},{H=6},{H1=17},{K=5.5},{KK=M10 X 1.25},{LB=70},{MM=12},{N=36},{P=11},{R=20},{TA=11},{TB=10},{TC=M8 X 1.0},{TD=12},{TE=5.5},{TF=1.25},{TG=7.5},{V=2},{W=18},{Y=30},{ZB=91},{ZZ=113},{DDDIA=5.0},{DDDP=8.0},{KKDIA=10.0},{TCDIA=8.0},{OD=38.000},{LGTH=30.410},{PPATH=ocg_met_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design
ⁿ/ₐ
SIZE
Bore Size
ⁿ/ₐ
A
[mm]
B
[mm]
D
[Inch]
DD
ⁿ/ₐ
E
[mm]
EE
Port
ⁿ/ₐ
H
[mm]
H1
[mm]
K
[mm]
KK
ⁿ/ₐ
LB
[mm]
MM
[mm]
N
[mm]
P
[mm]
R
[mm]
TA
[mm]
TB
[mm]
TC
ⁿ/ₐ
TD
[mm]
TE
[mm]
TF
[mm]
TG
[mm]
V
[mm]
W
[mm]
Y
[mm]
ZB
[mm]
ZZ
[mm]
OCG620x25_Closed-Retract_
OCG
6
20
18
12
6
M4 X 0.7 X 7 DP
26
Rc 1/8
5
13
4.0
M8 X 1.25
69
8
24
12
14
11
11
M5 X 0.8
8
4.0
0.50
5.5
2
17
29
88
106
OCG625x25_Closed-Retract_
OCG
6
25
22
14
8
M5 X 0.8 X 7.5 DP
31
Rc 1/8
6
17
5.0
M10 X 1.25
69
10
29
12
16
11
11
M6 X 0.75
10
5.0
1.00
6.5
2
18
30
89
111
OCG632x25_Closed-Retract_
OCG
6
32
22
18
10
M5 X 0.8 X 8 DP
38
Rc 1/8
6
17
5.5
M10 X 1.25
70
12
36
11
20
11
10
M8 X 1.0
12
5.5
1.25
7.5
2
18
30
91
113
OCG640x25_Closed-Retract_
OCG
6
40
30
56
14
M6 X 1.0 X 12 DP
47
Rc 1/8
8
22
6.0
M14 X 1.5
78
16
44
12
26
12
10
M10 X 1.25
14
6.0
1.25
8.5
2
20
33
100
130
OCG650x25_Closed-Retract_
OCG
6
50
35
30
18
M8 X 1.25 X 16 DP
58
Rc 1/4
11
27
7.0
M18 X 1.5
90
20
55
13
32
13
12
M12 X 1.25
16
7.5
2.00
10.0
2
23
37
115
150
OCG663x25_Closed-Retract_
OCG
6
63
35
32
18
M104 X 1.5 X 16 DP
72
Rc 1/4
11
27
7.0
M18 X 1.5
90
20
69
13
38
13
12
M14 X 1.5
18
11.5
2.00
14.5
2
23
37
115
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表