目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
blueglobe TRI HT - Metric
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe_tri_ht.prj},{NB=PFLITSCH bg 225ms tri HT},{ARTNR=bg 225ms tri HT},{WERKSTOFF=Messing vernickelt},{INFO=INFO PDF},{A=M25x1.5},{ANDM=25.0},{P=1.5},{DICHT=20.0-11.0},{DICHTMAX=20},{C=30},{C2=16.5},{D=7.5},{E=17.3},{F=20.2},{K=M28x1.5},{KH1=28},{KH2=1.5},{SWXE=30x33},{SWH1=30},{EH1=33.0},{VE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
DICHT
Sealing range
ⁿ/ₐ
C
Build height
[mm]
C2
DS Height
[mm]
D
Connecting thread lenght
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
K
Thread
ⁿ/ₐ
SWXE
Spanner-width x corner dimension
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH bg 212ms tri HT
bg 212ms tri HT
Brass gland
M12x1.5
8.0-5.0
21
11.0
5.0
5.2
8.2
M14x1.5
17x18.9
50
PFLITSCH bg 216ms tri HT
bg 216ms tri HT
Brass gland
M16x1.5
11.0-7.0
25
13.0
6.0
9.3
11.2
M18x1.5
20x22.2
50
PFLITSCH bg 220ms tri HT
bg 220ms tri HT
Brass gland
M20x1.5
14.0-9.0
29
16.0
6.5
12.3
14.2
M22x1.5
24x26.5
50
PFLITSCH bg 225ms tri HT
bg 225ms tri HT
Brass gland
M25x1.5
20.0-11.0
30
16.5
7.5
17.3
20.2
M28x1.5
30x33
50
PFLITSCH bg 232ms tri HT
bg 232ms tri HT
Brass gland
M32x1.5
25.0-15.0
32
17.5
8.0
21.3
25.2
M34x1.5
36x39.5
25
PFLITSCH bg 240ms tri HT
bg 240ms tri HT
Brass gland
M40x1.5
32.0-20.0
35
19.0
15.0
28.5
32.3
M42x1.5
45x48
10
PFLITSCH bg 250ms tri HT
bg 250ms tri HT
Brass gland
M50x1.5
42.0-31.0
39
21.0
15.0
37.3
42.3
M52x1.5
57x61
5
PFLITSCH bg 263ms tri HT
bg 263ms tri HT
Brass gland
M63x1.5
54.0-41.0
40
22.0
20.0
47.5
54.3
M65x1.5
68x72
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表