NBB2-8GM30-E3 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/proximity20sensors/inductive20sensors/nbb2-8gm30-e3.prj},{NB=NBB2-8GM30-E3},{MANUID=NBB2-8GM30-E3},{AAS155001=85.00},{AAS160001=-40.00},{BAD815006=2},{BAD826005=8},{BAD856005=30},{BAD900004=6000.000},{NOCUPEROU=1},{VOLUME=MIN},{WEIGHT=0.060},{LENGTH=0.063},{WIDTH=0.024},{DEPTH=0.005},{PRODUCT_PICTURE=../../../_pool_/78/ef/d404468a_int.png},{DESCSHORT=Inductive sensor NBB2-8GM30-E3},{EAN=4050143155231},{MANUTYPEDESC=NBB2-8GM30-E3},{BAD866007=flush},{AAB504007=nickel-plated},{BAD946007=Plastic},{BAD915006=DC},{BAD899008=},{BAD898005=PNP},{BAD840006=cylinder, thread},{BAC461010=Brass},{BAD831010=with cable preassembled},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
AAB504007
Housing coating
ⁿ/ₐ
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD899008
Design of control element
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NBB2-8GM30-E3
NBB2-8GM30-E3
Inductive sensor NBB2-8GM...
4050143155231
NBB2-8GM30-E3
85.00
-40.00
flush
2
nickel-plated
Plastic
DC
8
PNP
cylinder, thread
Brass
30
6000.000
with cable preassembled
1
VN
0.060
0.063
0.024
0.005
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表