目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EV-2 - Cylinder head screw, flat head
Pedrotti
Normalised
Standard elements for injection and die casting molds
EV-2 Cylinder head screw, flat head
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ev_2/ev_2.prj},{NB=EV-2 - M6x8},{TYP=EV-2},{M=M6},{D=10},{K=4},{SW=4},{L=8},{D1=5},{K1=5},{T=3.2},{NDM=6.000},{DY=10.000},{KY=4.000},{SWY=4.000},{D1Y=5.000},{K1Y=5.000},{TY=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
M
Diameter
ⁿ/ₐ
D
Diameter
[mm]
K
Length
[mm]
SW
Width across flat
[mm]
L1
Length
[mm]
D1
Diameter
[mm]
K1
Length
[mm]
T
Length
[mm]
EV-2 - M4x6
EV-2
M4
7
2.8
2.5
6
3
3.5
2.3
EV-2 - M5x8
EV-2
M5
8.5
3.5
3
8
4
4.6
2.7
EV-2 - M6x8
EV-2
M6
10
4
4
8
5
5
3.2
EV-2 - M8x10
EV-2
M8
13
5
5
10
6.5
7
3.7
EV-2 - M10x16
EV-2
M10
16
6
7
16
9
8
4.6
EV-2 - M12x16
EV-2
M12
18
7
8
16
10
9
5.7
EV-2 - M16x30
EV-2
M16
24
9
12
30
15
14
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表