目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EPR - Quick clutch extension
Pedrotti
Normalised
Standard elements for injection and die casting molds
EPR Quick clutch extension
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/epr/epr1.prj},{NB=EPR - 6 x 360},{IDNR=MIN},{TYP=EPR},{D1=6},{D2=10},{CH=14},{L=360},{MATERIALE=Ottone}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
[mm]
TYP
Type
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
CH
[mm]
L
Length
[mm]
MATERIALE
Material
ⁿ/ₐ
EPR - 6 x 120
EPR
6
10
14
120
Brass
EPR - 6 x 240
EPR
6
10
14
240
Brass
EPR - 6 x 360
EPR
6
10
14
360
Brass
EPR - 9 x 150
EPR
9
14
17
150
Brass
EPR - 9 x 300
EPR
9
14
17
300
Brass
EPR - 9 x 450
EPR
9
14
17
450
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表