目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-4TS - Sleeve ejector hardened - NO STEP
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-4TS Sleeve ejector hardened - NO STEP
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_4ts/ees_4ts.prj},{NB=EES-4TS 8x4.2x75},{TYP=EES-4TS},{D2=8},{D1=4.2},{D3=14},{K=5},{R=0.5},{L1=40},{L=75},{LX=75,100,125,150,160,175,200,250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYP
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
K
Length
[mm]
R
Diameter
[mm]
L1
Length
[mm]
EES-4TS 4x2x75
EES-4TS
4
2.0
8
3
0.3
30
EES-4TS 4x2.2x75
EES-4TS
4
2.2
8
3
0.3
30
EES-4TS 5x2.5x75
EES-4TS
5
2.5
10
3
0.3
30
EES-4TS 5x3x75
EES-4TS
5
3.0
10
3
0.3
40
EES-4TS 5x3.2x75
EES-4TS
5
3.2
10
3
0.3
40
EES-4TS 6x3.5x75
EES-4TS
6
3.5
12
5
0.3
40
EES-4TS 6x4x75
EES-4TS
6
4.0
12
5
0.5
40
EES-4TS 8x4.2x75
EES-4TS
8
4.2
14
5
0.5
40
EES-4TS 8x4.5x75
EES-4TS
8
4.5
14
5
0.5
40
EES-4TS 8x5x75
EES-4TS
8
5.0
14
5
0.5
40
EES-4TS 8x5.2x75
EES-4TS
8
5.2
14
5
0.5
40
EES-4TS 10x6x75
EES-4TS
10
6.0
16
5
0.5
40
EES-4TS 10x6.2x75
EES-4TS
10
6.2
16
5
0.5
40
EES-4TS 12x8x75
EES-4TS
12
8.0
20
7
0.7
40
EES-4TS 12x8.2x75
EES-4TS
12
8.2
20
7
0.7
40
EES-4TS 14x10x75
EES-4TS
14
10.0
22
7
0.7
40
EES-4TS 16x12x75
EES-4TS
16
12.0
22
7
0.7
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表