目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2TL - Hardened flat ejector pin
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2TL Hardened blade cylindrical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2tl/ees2tl.prj},{NB=EES-2TL- 6 x 100 x 1.5 Rettificato},{TYP=EES-2TL},{D1=6.0},{A=5.5},{B=1.5},{D2=12},{K=5.0},{L=100},{MATERIALE=UNI X 90 Mn V Cr 8 KU},{DUREZZA=Corpo 60+- 2 HRC / Testa 45+-5 HRC},{ESECUZIONE=Rettificato},{LX=100,125,160,200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
A
[mm]
B
[mm]
D2
[mm]
K
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ESECUZIONE
Exstruder
ⁿ/ₐ
EES-2TL- 4 x 80 x 1
EES-2TL
4.0
3.5
1.0
8
3.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 4.2 x 80 x 1
EES-2TL
4.2
3.8
1.0
8
3.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 4.2 x 80 x 1.2
EES-2TL
4.2
3.8
1.2
8
3.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 5 x 80 x 1
EES-2TL
5.0
4.5
1.0
10
3.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 5 x 80 x 1.2
EES-2TL
5.0
4.5
1.2
10
3.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 5 x 80 x 1.5
EES-2TL
5.0
4.5
1.5
10
3.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 6 x 80 x 1
EES-2TL
6.0
5.5
1.0
12
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 6 x 80 x 1.2
EES-2TL
6.0
5.5
1.2
12
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 6 x 100 x 1.5
EES-2TL
6.0
5.5
1.5
12
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 6 x 100 x 2
EES-2TL
6.0
5.5
2.0
12
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 8 x 100 x 1.2
EES-2TL
8.0
7.5
1.2
14
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 8 x 100 x 1.5
EES-2TL
8.0
7.5
1.5
14
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 8 x 100 x 2
EES-2TL
8.0
7.5
2.0
14
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 10 x 100 x 1.5
EES-2TL
10.0
9.5
1.5
16
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 10 x 100 x 2
EES-2TL
10.0
9.5
2.0
16
5.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 12 x 160 x 2
EES-2TL
12.0
11.5
2.0
18
7.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 12 x 160 x 2.5
EES-2TL
12.0
11.5
2.5
18
7.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 16 x 160 x 2
EES-2TL
16.0
15.5
2.0
22
7.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
EES-2TL- 16 x 160 x 2.5
EES-2TL
16.0
15.5
2.5
22
7.0
UNI X 90 Mn V Cr 8 KU
Corpo 60+- 2 HRC / Testa ...
Grinded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表