NZK 32-100 TYPE B - Swivel mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting Serie A-EN
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinder-befestigungsarta_en/befestigungsart_b_nzk.prj},{NB=HO-B-50 PD 22706 Schwenkgabelbefestigung NZK},{ZYL=50.000},{D2=12.000},{H3=80.000},{H4=16.000},{H6=27.000},{H7=15.000},{H8=11.000},{R=12.000},{S1=32.000},{S2=60.000},{B=40.000},{BA=40.000},{E=65.000},{RT=8.000},{VA=4.000},{R2=5.000},{RA=46.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ZYL
Cylinder diameter
[mm]
D2
Size of bore h8
[mm]
H3
Length + stroke
[mm]
H4
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
R
[mm]
S1
[mm]
S2
[mm]
PO-B-32 PD 22704 Swivel m...
32.000
10.000
72.500
12.000
22.000
11.000
10.000
9.000
26.000
45.000
PO-B-40 PD22705 Swivel mo...
40.000
12.000
77.000
15.000
25.000
14.000
10.000
11.000
28.000
52.000
PO-B-50 PD 22706 Swivel m...
50.000
12.000
80.000
16.000
27.000
15.000
11.000
12.000
32.000
60.000
PO-B-63 PD 22707 Swivel m...
63.000
16.000
89.500
21.000
32.000
20.000
11.000
15.000
40.000
70.000
PO-B-80 PD 22708 Swivel m...
80.000
16.000
100.000
22.000
36.000
21.000
14.000
16.000
50.000
90.000
PO-B-100 PD 22709 Swivel ...
100.000
20.000
117.500
25.000
41.000
24.000
16.000
20.000
60.000
110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表