DZ 125-320 TYPE B - Swivel mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting Serie A-EN
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinder-befestigungsarta_en/befestigungsart_b_dz.prj},{NB=HO-PD_22035 B-160 Schwenkaugenbefestigung},{ZYL=160.000},{IDNR=PD_22035},{D2=30.000},{H3=315.000},{H4=35.000},{H6=55.000},{H7=34.000},{H8=20.000},{R=30.000},{S1=90.000},{S2=170.000},{KD=24.000},{H=180.000},{LK=198.000},{H9=65.000},{R1=20.000},{W=40.000},{K=16.000},{K1=9.500},{Q=160.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ZYL
Cylinder diameter
[mm]
D2
Size of bore H9
[mm]
H3
Length + stroke
[mm]
H4
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
R
[mm]
S1
[mm]
S2
[mm]
PO-PD_22034 B-125 swivel ...
125.000
25.000
275.000
30.000
50.000
29.000
20.000
25.000
70.000
130.000
PO-PD_22035 B-160 swivel ...
160.000
30.000
315.000
35.000
55.000
34.000
20.000
30.000
90.000
170.000
PO-PD_24990 B-200 swivel ...
200.000
30.000
335.000
35.000
60.000
35.000
25.000
31.000
90.000
170.000
PO-PD_25710 B-250 swivel ...
250.000
40.000
375.000
45.000
70.000
44.000
25.000
41.000
110.000
200.000
PO-PD_XXX B-320 swivel mo...
320.000
45.000
420.000
50.000
80.000
50.000
30.000
46.000
120.000
220.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表