HMRB...80-240 - High moment rodless - belt
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
HMR High Moment Rodless
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/hmr/hmrtb_asm03.prj},{NB=PO-HMRB11BBD0-0000-000000000(000_0022500)BG},{A=51.000},{B1=6.000},{B2=4.920},{D=39.000},{E=1.200},{F=12.000},{G=20.000},{GV=0.000},{GH=5.000},{HB=30.000},{HR=50.000},{HW=31.000},{K=110.000},{LB=69.500},{LC=60.500},{LR=89.500},{LS=80.500},{M=70.000},{MA=5.200},{MB=4.500},{MC=1.800},{MN=10.000},{MO=5.500},{MP=8.000},{N=4.500},{NA=3.400},{NBB=3.000},{NC=2.500},{O=80.000},{P=30.800},{PB=30.800},{PS=12.000},{PT=9.000},{PU=17.000},{Q=20.000},{JB=37.500},{JD=34.000},{CLS=225.000},{RS=150.000},{T=96.000},{TAS=122.000},{TBS=97.000},{PROFILE=0},{ACTUATOR=0},{MOTORMOUNT=1},{CARRIER=0},{TRAVEL=0},{SAFETY=0},{CD=0},{MOTORS=0},{REFSWITCH=0},{ENDSWITCH=0},{GEAR=0},{MOUNTKIT=0},{CARRIERLENGTH=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Baureihe
ⁿ/ₐ
A
[mm]
B
ⁿ/ₐ
D
H7
[mm]
E
[mm]
F
H7
[mm]
G
[mm]
GV
[mm]
GH
[mm]
HB
[mm]
HR
[mm]
HW
[mm]
K
[mm]
LB
[mm]
LC
[mm]
LR
[mm]
LS
[mm]
M
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
N
[mm]
NA
[mm]
NBB
[mm]
NC
[mm]
P
[mm]
PS
[mm]
PT
[mm]
PU
[mm]
Q
[mm]
JB
[mm]
JD
[mm]
CLS
[mm]
RS
[mm]
T
[mm]
TAS
[mm]
TA
ⁿ/ₐ
TBS
[mm]
TB
ⁿ/ₐ
TCS
[mm]
TC
ⁿ/ₐ
TDS
[mm]
TD
ⁿ/ₐ
TES
[mm]
TE
ⁿ/ₐ
TFS
[mm]
TF
ⁿ/ₐ
TK
H7
[mm]
TL
[mm]
U
[mm]
U1
[mm]
X
[mm]
PO-HMRB08BBD0-0000-000000...
HMRB08
42.000
M4
34.000
2.500
10.000
13.500
2.500
3.000
26.500
37.500
25.000
85.000
60.000
52.500
71.000
63.500
50.000
5.200
4.500
1.500
4.500
3.400
3.000
2.500
23.800
12.000
9.000
12.000
16.000
33.500
30.000
195.000
128.000
74.000
97.000
M4 x 12
70.000
M4 x 12
40.000
M4 x 12
0.000
--
0.000
--
0.00
--
7.000
1.500
83.000
5.500
74.000
PO-HMRB11BBD0-0000-000000...
HMRB11
51.000
M6
39.000
1.200
12.000
20.000
0.000
5.000
30.000
50.000
31.000
110.000
69.500
60.500
89.500
80.500
70.000
5.200
4.500
1.800
4.500
3.400
3.000
2.500
30.800
12.000
9.000
17.000
20.000
37.500
34.000
225.000
150.000
96.000
122.000
M5 x 12
97.000
M5 x 12
65.000
M5 x 12
25.000
M5 x 12
0.000
--
0.00
--
7.000
1.500
105.000
7.000
85.000
PO-HMRB15BBD0-0000-000000...
HMRB15
72.000
M8
54.000
2.100
15.000
19.300
7.000
5.500
36.500
60.500
45.000
150.000
90.000
74.000
114.000
98.000
96.000
6.200
6.800
3.000
6.500
5.200
4.600
3.500
48.000
12.000
9.000
21.000
20.000
37.500
34.000
266.000
191.000
120.000
170.000
M5 x 12
122.000
M5 x 12
110.000
M5 x 12
70.000
M5 x 12
0.000
--
0.00
--
7.000
1.500
135.000
15.000
110.000
PO-HMRB18BBD0-0000-000000...
HMRB18
80.000
M8
64.000
4.000
18.000
21.800
1.500
8.000
45.000
68.000
50.000
180.000
111.500
93.500
134.500
116.500
116.000
8.000
7.800
4.500
8.500
5.200
4.500
3.500
58.000
12.000
9.000
28.000
20.000
40.000
34.000
311.000
231.000
150.000
202.000
M6 x 12
170.000
M5 x 10
122.000
M5 x 10
110.000
M5 x 10
90.000
M6 x 12
0.00
--
9.000
1.500
165.000
15.000
120.000
PO-HMRB24BBD0-0000-000000...
HMRB24
95.000
M10
80.000
2.500
24.000
24.000
4.000
11.000
52.500
80.500
60.000
240.000
125.000
104.500
153.000
132.500
161.000
10.000
10.200
5.300
8.500
5.200
4.500
3.500
78.000
12.000
9.000
28.600
20.000
40.000
34.000
371.000
291.000
192.000
262.000
M8 x 16
202.000
M6 x 12
170.000
M5 x 10
140.000
M8 x 16
122.000
M5 x 10
110.00
M5 x 10
12.000
1.500
210.000
24.000
140.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表