目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RA...4 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweiß-/Anschraubplatte, Schlitzschrauben und U-Scheiben
Parker
ERMETO Tube clamps
Tube clamps series A (Light construction series), DIN 3015-1
Powered by
CAD模型選擇
{parker/s/01/parker_din_3015_04_assmtab.prj},{NB=RAP4-645 Rohrschellen Serie A},{ERMETO=RAP4-645},{INFO=PDF Link},{SG=6},{RAD=45.0},{RNW=G 1 1/4},{RADZ=1 3/4},{MTR=Polypropylen},{BZ1=4-645},{B=86},{C=66},{D=66},{E=33.0},{V=36.000},{PPATH=parker_din_3015_04_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Polypropylen},{ERMETO2=RAP4-645}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
RAD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
RADZ
Tube O.D.
[Zoll]
MTR
Material
ⁿ/ₐ
BZ1
Order code 1
[mm]
B
Lenght
[mm]
C
Height
[mm]
D
Lenght
[mm]
E
Height
[mm]
WEIGHT
Weight
[kg]
RAA4-006 Rohrschellen Ser...
RAA4-006
0
6.0
G 1/8
1/4
Aluminium
4-006
28
27
0
13.5
9999.99999
RAA4-006.4 Rohrschellen S...
RAA4-006.4
0
6.4
G 1/8
1/4
Aluminium
4-006.4
28
27
0
13.5
9999.99999
RAA4-008 Rohrschellen Ser...
RAA4-008
0
8.0
G 1/8
5/16
Aluminium
4-008
28
27
0
13.5
9999.99999
RAA4-009.5 Rohrschellen S...
RAA4-009.5
0
9.5
G 1/8
3/8
Aluminium
4-009.5
28
27
0
13.5
9999.99999
RAA4-010 Rohrschellen Ser...
RAA4-010
0
10.0
G 1/8
3/8
Aluminium
4-010
28
27
0
13.5
9999.99999
RAA4-012 Rohrschellen Ser...
RAA4-012
0
12.0
G 1/8
3/8
Aluminium
4-012
28
27
0
13.5
9999.99999
RAA4-106 Rohrschellen Ser...
RAA4-106
1
6.0
G 1/8
3/8
Aluminium
4-106
34
27
20
13.5
9999.99999
RAA4-106.4 Rohrschellen S...
RAA4-106.4
1
6.4
G 1/8
1/4
Aluminium
4-106.4
34
27
20
13.5
9999.99999
RAA4-108 Rohrschellen Ser...
RAA4-108
1
8.0
G 1/8
5/16
Aluminium
4-108
34
27
20
13.5
9999.99999
RAA4-109.5 Rohrschellen S...
RAA4-109.5
1
9.5
G 1/8
3/8
Aluminium
4-109.5
34
27
20
13.5
9999.99999
RAA4-110 Rohrschellen Ser...
RAA4-110
1
10.0
G 1/8
3/8
Aluminium
4-110
34
27
20
13.5
9999.99999
RAA4-112 Rohrschellen Ser...
RAA4-112
1
12.0
G 1/8
3/8
Aluminium
4-112
34
27
20
13.5
9999.99999
RAA4-212.7 Rohrschellen S...
RAA4-212.7
2
12.7
G 1/8
1/2
Aluminium
4-212.7
40
33
26
16.5
0.13300
RAA4-213.5 Rohrschellen S...
RAA4-213.5
2
13.5
G 1/4
1/2
Aluminium
4-213.5
40
33
26
16.5
9999.99999
RAA4-214 Rohrschellen Ser...
RAA4-214
2
14.0
G 1/4
1/2
Aluminium
4-214
40
33
26
16.5
9999.99999
RAA4-215 Rohrschellen Ser...
RAA4-215
2
15.0
G 1/4
1/2
Aluminium
4-215
40
33
26
16.5
9999.99999
RAA4-216 Rohrschellen Ser...
RAA4-216
2
16.0
G 1/4
5/8
Aluminium
4-216
40
33
26
16.5
9999.99999
RAA4-217.2 Rohrschellen S...
RAA4-217.2
2
17.2
G 3/8
5/8
Aluminium
4-217.2
40
33
26
16.5
9999.99999
RAA4-218 Rohrschellen Ser...
RAA4-218
2
18.0
G 3/8
5/8
Aluminium
4-218
40
33
26
16.5
9999.99999
RAA4-319 Rohrschellen Ser...
RAA4-319
3
19.0
G 3/8
3/4
Aluminium
4-319
48
35
33
17.5
9999.99999
RAA4-320 Rohrschellen Ser...
RAA4-320
3
20.0
G 3/8
3/4
Aluminium
4-320
48
35
33
17.5
9999.99999
RAA4-321.3 Rohrschellen S...
RAA4-321.3
3
21.3
G 1/2
3/4
Aluminium
4-321.3
48
35
33
17.5
9999.99999
RAA4-322 Rohrschellen Ser...
RAA4-322
3
22.0
G 1/2
3/4
Aluminium
4-322
48
35
33
17.5
9999.99999
RAA4-323 Rohrschellen Ser...
RAA4-323
3
23.0
G 1/2
3/4
Aluminium
4-323
48
35
33
17.5
9999.99999
RAA4-325 Rohrschellen Ser...
RAA4-325
3
25.0
G 1/2
1
Aluminium
4-325
48
35
33
17.5
9999.99999
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表