目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RA...1 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweissplatte, kurz, Schlitzschrauben und U-Scheiben
Parker
ERMETO Tube clamps
Tube clamps series A (Light construction series), DIN 3015-1
Powered by
CAD模型選擇
{parker/s/01/parker_din_3015_01_assmtab.prj},{NB=RAPG1-657 Rohrschellen Serie A},{ERMETO=RAPG1-657},{INFO=PDF Link},{SG=6},{RAD=57.0},{RNW=G 1 1/2},{RADZ=2 1/4},{MTR=Innen glatt},{BZ1=1-657},{B=86},{C=66},{D=66},{E=33.0},{V=42.000},{PPATH=parker_din_3015_01_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Innen glatt},{ERMETO2=RAPG1-657}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
RAD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
RADZ
Tube O.D.
[Zoll]
MTR
Material
ⁿ/ₐ
BZ1
Order code1
[mm]
B
Lenght
[mm]
C
Hight
[mm]
D
Lenght
[mm]
E
Hight
[mm]
V
[mm]
WEIGHT
Weight
[kg]
RAA1-006 Rohrschellen Ser...
RAA1-006
0
6.0
G 1/8
1/4
Aluminium
1-006
28
27
0
13.5
1.000
9999.99999
RAA1-006.4 Rohrschellen S...
RAA1-006.4
0
6.4
G 1/8
1/4
Aluminium
1-006.4
28
27
0
13.5
2.000
9999.99999
RAA1-008 Rohrschellen Ser...
RAA1-008
0
8.0
G 1/8
5/16
Aluminium
1-008
28
27
0
13.5
3.000
9999.99999
RAA1-009.5 Rohrschellen S...
RAA1-009.5
0
9.5
G 1/8
3/8
Aluminium
1-009.5
28
27
0
13.5
4.000
9999.99999
RAA1-010 Rohrschellen Ser...
RAA1-010
0
10.0
G 1/8
3/8
Aluminium
1-010
28
27
0
13.5
5.000
9999.99999
RAA1-012 Rohrschellen Ser...
RAA1-012
0
12.0
G 1/8
3/8
Aluminium
1-012
28
27
0
13.5
6.000
9999.99999
RAA1-106 Rohrschellen Ser...
RAA1-106
1
6.0
G 1/8
3/8
Aluminium
1-106
34
27
20
13.5
7.000
0.02101
RAA1-106.4 Rohrschellen S...
RAA1-106.4
1
6.4
G 1/8
1/4
Aluminium
1-106.4
34
27
20
13.5
8.000
9999.99999
RAA1-108 Rohrschellen Ser...
RAA1-108
1
8.0
G 1/8
5/16
Aluminium
1-108
34
27
20
13.5
9.000
9999.99999
RAA1-109.5 Rohrschellen S...
RAA1-109.5
1
9.5
G 1/8
3/8
Aluminium
1-109.5
34
27
20
13.5
10.000
9999.99999
RAA1-110 Rohrschellen Ser...
RAA1-110
1
10.0
G 1/8
3/8
Aluminium
1-110
34
27
20
13.5
11.000
0.08000
RAA1-112 Rohrschellen Ser...
RAA1-112
1
12.0
G 1/8
3/8
Aluminium
1-112
34
27
20
13.5
12.000
9999.99999
RAA1-212.7 Rohrschellen S...
RAA1-212.7
2
12.7
G 1/8
1/2
Aluminium
1-212.7
40
33
26
16.5
13.000
9999.99999
RAA1-213.5 Rohrschellen S...
RAA1-213.5
2
13.5
G 1/4
1/2
Aluminium
1-213.5
40
33
26
16.5
14.000
9999.99999
RAA1-214 Rohrschellen Ser...
RAA1-214
2
14.0
G 1/4
1/2
Aluminium
1-214
40
33
26
16.5
15.000
9999.99999
RAA1-215 Rohrschellen Ser...
RAA1-215
2
15.0
G 1/4
1/2
Aluminium
1-215
40
33
26
16.5
16.000
9999.99999
RAA1-216 Rohrschellen Ser...
RAA1-216
2
16.0
G 1/4
5/8
Aluminium
1-216
40
33
26
16.5
17.000
9999.99999
RAA1-217.2 Rohrschellen S...
RAA1-217.2
2
17.2
G 3/8
5/8
Aluminium
1-217.2
40
33
26
16.5
18.000
9999.99999
RAA1-218 Rohrschellen Ser...
RAA1-218
2
18.0
G 3/8
5/8
Aluminium
1-218
40
33
26
16.5
19.000
0.10800
RAA1-319 Rohrschellen Ser...
RAA1-319
3
19.0
G 3/8
3/4
Aluminium
1-319
48
35
33
17.5
20.000
9999.99999
RAA1-320 Rohrschellen Ser...
RAA1-320
3
20.0
G 3/8
3/4
Aluminium
1-320
48
35
33
17.5
21.000
9999.99999
RAA1-321.3 Rohrschellen S...
RAA1-321.3
3
21.3
G 1/2
3/4
Aluminium
1-321.3
48
35
33
17.5
22.000
9999.99999
RAA1-322 Rohrschellen Ser...
RAA1-322
3
22.0
G 1/2
3/4
Aluminium
1-322
48
35
33
17.5
23.000
9999.99999
RAA1-323 Rohrschellen Ser...
RAA1-323
3
23.0
G 1/2
3/4
Aluminium
1-323
48
35
33
17.5
24.000
9999.99999
RAA1-325 Rohrschellen Ser...
RAA1-325
3
25.0
G 1/2
1
Aluminium
1-325
48
35
33
17.5
25.000
9999.99999
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表