目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TT F37 6000psi - Flare flange connection | Tube to tube connection
Parker
Parflange® F37
6000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/cfc_parts/tt_flare_flange_connection_6000psi.prj},{NB=TT -Flare flange connection F37-632-60X6.0TTCF},{ERMETO=F37-632-60X6.0TTCF},{ERMETO1=IN32-60X6.0TTCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=2},{TUBE=60X6.0},{D1=45.5},{A=44.5},{B=96.8},{C=22},{WEIGHT=5.22900},{PPATH=assemblies/tt_flare_flange_connection_6000psi_asmtpl.prj},{V=1},{G=114},{H=133.50},{M=128},{N=120},{O=137},{L=40},{R1=18.0},{R2=57.0},{D2=72.0},{D3=61.0},{H1=0.00},{D140=22},{D125=10.0},{ZOOM=1.05},{ZFACTOR=1.4},{ROD=60},{RW=6.0},{OD=70},{D10=45.5},{ERMETO2=F37-632-60X6.0TTCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
TUBE
Tube
[mm]
D1
Diameter
[mm]
A
Width
[mm]
B
Height
[mm]
C
Pipe distance measured
[mm]
WEIGHT
Weight
[kg]
TT -Flare flange connecti...
F37-608-16X2.0TTCF
Steel, zinc plated, Cr(VI...
1/2
16X2.0
9.5
18.2
40.5
16
0.28000
TT -Flare flange connecti...
F37-608-18X2.0TTCF
Steel, zinc plated, Cr(VI...
1/2
18X2.0
11.5
18.2
40.5
16
0.29000
TT -Flare flange connecti...
F37-608-20X2.0TTCF
Steel, zinc plated, Cr(VI...
1/2
20X2.0
13.5
18.2
40.5
16
0.29000
TT -Flare flange connecti...
F37-608-20X2.5TTCF
Steel, zinc plated, Cr(VI...
1/2
20X2.5
13.5
18.2
40.5
16
0.56000
TT -Flare flange connecti...
F37-608-25X2.5TTCF
Steel, zinc plated, Cr(VI...
1/2
25X2.5
13.5
18.2
40.5
20
0.30000
TT -Flare flange connecti...
F37-608-25X3.0TTCF
Steel, zinc plated, Cr(VI...
1/2
25X3.0
13.0
18.2
40.5
16
0.29000
TT -Flare flange connecti...
F37-612-20X2.0TTCF
Steel, zinc plated, Cr(VI...
3/4
20X2.0
13.5
23.8
50.8
16
0.48000
TT -Flare flange connecti...
F37-612-20X2.5TTCF
Steel, zinc plated, Cr(VI...
3/4
20X2.5
12.5
23.8
50.8
16
0.48000
TT -Flare flange connecti...
F37-612-25X2.5TTCF
Steel, zinc plated, Cr(VI...
3/4
25X2.5
17.5
23.8
50.8
20
0.49000
TT -Flare flange connecti...
F37-612-25X3.0TTCF
Steel, zinc plated, Cr(VI...
3/4
25X3.0
16.5
23.8
50.8
16
0.49000
TT -Flare flange connecti...
F37-612-30X3.0TTCF
Steel, zinc plated, Cr(VI...
3/4
30X3.0
19.0
23.8
50.8
17
0.50000
TT -Flare flange connecti...
F37-612-30X4.0TTCF
Steel, zinc plated, Cr(VI...
3/4
30X4.0
19.0
23.8
50.8
17
0.50100
TT -Flare flange connecti...
F37-616-25X2.5TTCF
Steel, zinc plated, Cr(VI...
1
25X2.5
17.5
27.8
57.2
20
0.72000
TT -Flare flange connecti...
F37-616-25X3.0TTCF
Steel, zinc plated, Cr(VI...
1
25X3.0
16.5
27.8
57.2
16
0.72000
TT -Flare flange connecti...
F37-616-30X3.0TTCF
Steel, zinc plated, Cr(VI...
1
30X3.0
21.5
27.8
57.2
17
1.56000
TT -Flare flange connecti...
F37-616-30X4.0TTCF
Steel, zinc plated, Cr(VI...
1
30X4.0
19.5
27.8
57.2
17
1.40000
TT -Flare flange connecti...
F37-616-38X2.5TTCF
Steel, zinc plated, Cr(VI...
1
38X2.5
25.0
27.8
57.2
19
0.77000
TT -Flare flange connecti...
F37-616-38X3.0TTCF
Steel, zinc plated, Cr(VI...
1
38X3.0
25.0
27.8
57.2
18
0.00001
TT -Flare flange connecti...
F37-616-38X4.0TTCF
Steel, zinc plated, Cr(VI...
1
38X4.0
25.0
27.8
57.2
20
0.73000
TT -Flare flange connecti...
F37-616-38X5.0TTCF
Steel, zinc plated, Cr(VI...
1
38X5.0
25.0
27.8
57.2
16
1.17800
TT -Flare flange connecti...
F37-620-30X3.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
30X3.0
21.5
31.8
66.6
17
1.16000
TT -Flare flange connecti...
F37-620-30X4.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
30X4.0
19.5
31.8
66.6
17
2.35500
TT -Flare flange connecti...
F37-620-38X3.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
38X3.0
29.5
31.8
66.6
18
0.00010
TT -Flare flange connecti...
F37-620-38X4.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
38X4.0
27.0
31.8
66.6
20
2.39790
TT -Flare flange connecti...
F37-620-38X5.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
38X5.0
25.5
31.8
66.6
16
2.18000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表