目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RHZ42EDMXS EO - Non return valve
Parker
ERMETO Valves
Non return valves with Triple-Lok connections
Powered by
CAD模型選擇
{parker/o_ventile/03o_ruecks_t_lok/rhz42edmxs.prj},{NB=EO Rueckschlagventil 24RHZ42EDMXS},{ERMETO=24RHZ42EDMXS},{BESTNR=24RHZ42EDMXS},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt},{AD=35, 38},{OD=1 1/2},{GEWT4=G 1 1/2},{NDMT4=47.803},{KDMT4=44.845},{Q=44.5},{ED3=50.700},{ED4=44.700},{EDL1=2.000},{T1=1.650},{I2=22.000},{F2=5.150},{A=3.100},{D7=54.800},{D6=51.050},{GEWT=1 7/8-12UN},{NDMT=47.6250},{KDMT=45.1053},{TTYP=12UN},{C1=65},{ZOOM=2.000},{ZFACTOR=2.500},{C2=70},{L5=115.0},{LL=93.0},{DN=29.0},{WEIGHT=1.71750},{PNCF=210},{PNA3C=140},{BB1=27.500},{DD1=35.080},{BB2=9.800},{ID=44.040},{SR=3.530},{XOMD=MIN},{WERKSTOFFVIS=Stahl, verzinkt},{ERMETO2=24RHZ42EDMXS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
BSPP Thraed T4
ⁿ/ₐ
GEWT
Thread JIC SAE T
ⁿ/ₐ
C1
Width across flats
[mm]
C2
Width across flats
[mm]
L5
Length
[mm]
LL
Length
[mm]
DN
Nominal diameter
[mm]
WEIGHT
Weight
[kg]
EO Non return valve 4RHZ4...
4RHZ42EDMXS
Steel, zinc yellow plated
6
1/4
G 1/8
7/16-20UNF
19
19
48.0
40.0
3.5
0.07360
EO Non return valve 5-4RH...
5-4RHZ42EDMXS
Steel, zinc yellow plated
8
5/16
G 1/4
1/2-20UNF
22
24
59.0
47.0
5.5
0.11293
EO Non return valve 6RHZ4...
6RHZ42EDMXS
Steel, zinc yellow plated
10
3/8
G 1/4
9/16-18UNF
24
27
62.0
50.0
7.5
0.14150
EO Non return valve 8RHZ4...
8RHZ42EDMXS
Steel, zinc yellow plated
12
1/2
G 3/8
3/4-16UNF
27
32
66.0
54.0
9.5
0.19891
EO Non return valve 10RHZ...
10RHZ42EDMXS
Steel, zinc yellow plated
14, 15, 16
5/8
G 1/2
7/8-14UNF
32
36
74.0
60.0
11.5
0.30530
EO Non return valve 12RHZ...
12RHZ42EDMXS
Steel, zinc yellow plated
18, 20
3/4
G 3/4
1 1/16-12UN
41
46
82.5
66.5
15.0
0.52389
EO Non return valve 16RHZ...
16RHZ42EDMXS
Steel, zinc yellow plated
25
1
G 1
1 5/16-12UN
46
50
89.5
71.5
19.0
0.71220
EO Non return valve 20RHZ...
20RHZ42EDMXS
Steel, zinc yellow plated
28, 30, 32
1 1/4
G 1 1/4
1 5/8-12UN
60
60
102.0
82.0
24.0
1.21060
EO Non return valve 24RHZ...
24RHZ42EDMXS
Steel, zinc yellow plated
35, 38
1 1/2
G 1 1/2
1 7/8-12UN
65
70
115.0
93.0
29.0
1.71750
EO Non return valve 4RHZ4...
4RHZ42EDMXSCF
Steel, zinc plated, chrom...
6
1/4
G 1/8
7/16-20UNF
19
19
48.0
40.0
3.5
0.07360
EO Non return valve 5-4RH...
5-4RHZ42EDMXSCF
Steel, zinc plated, chrom...
8
5/16
G 1/4
1/2-20UNF
22
24
59.0
47.0
5.5
0.13400
EO Non return valve 6RHZ4...
6RHZ42EDMXSCF
Steel, zinc plated, chrom...
10
3/8
G 1/4
9/16-18UNF
24
27
62.0
50.0
7.5
0.14500
EO Non return valve 8RHZ4...
8RHZ42EDMXSCF
Steel, zinc plated, chrom...
12
1/2
G 3/8
3/4-16UNF
27
32
66.0
54.0
9.5
0.19891
EO Non return valve 10RHZ...
10RHZ42EDMXSCF
Steel, zinc plated, chrom...
14, 15, 16
5/8
G 1/2
7/8-14UNF
32
36
74.0
60.0
11.5
0.30530
EO Non return valve 12RHZ...
12RHZ42EDMXSCF
Steel, zinc plated, chrom...
18, 20
3/4
G 3/4
1 1/16-12UN
41
46
82.5
66.5
15.0
0.60000
EO Non return valve 16RHZ...
16RHZ42EDMXSCF
Steel, zinc plated, chrom...
25
1
G 1
1 5/16-12UN
46
50
89.5
71.5
19.0
0.76000
EO Non return valve 20RHZ...
20RHZ42EDMXSCF
Steel, zinc plated, chrom...
28, 30, 32
1 1/4
G 1 1/4
1 5/8-12UN
60
60
102.0
82.0
24.0
1.25300
EO Non return valve 24RHZ...
24RHZ42EDMXSCF
Steel, zinc plated, chrom...
35, 38
1 1/2
G 1 1/2
1 7/8-12UN
65
70
115.0
93.0
29.0
1.73400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表