目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C6MK4 Adapter - Swivel nut elbow
Parker
PARKER Adapters
Male/Female swivel adapters BSPP 60° cone
Powered by
CAD模型選擇
{parker/n_adapter/10n_bspp_aufs_eins_60/c6mk4.prj},{NB=Adapter Winkelstutzen 24C6MK4SS},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.500},{ERMETO=24C6MK4SS},{BESTNR=24C6MK4},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T4=1 1/2},{NDRT4=47.803},{KDRT4=44.845},{C=60.000},{D=33.000},{L=54.000},{L1=50.000},{L2=63.000},{Y=48.000},{L2K=22.000},{D3=42.700},{LS=20.100},{DZ=44.730},{LZ=11.200},{DE=41.000},{DK=37.200},{LM=31.500},{DBM=59.850},{LBM=15.450},{PTL=0.300},{WEIGHT=1.11120},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24C6MK4SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T4
Thread BSPP
ⁿ/ₐ
C
HEX Nut
[mm]
D
Bore
[mm]
L
Length
[mm]
L1
Overall length w/o nut
[mm]
L2
Overall length with nut
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Adapter Union elbow 2C6MK...
2C6MK4SS
Stainless Steel
1/8
14.000
4.000
17.000
18.000
22.000
11.000
0.03060
Adapter Union elbow 4C6MK...
4C6MK4SS
Stainless Steel
1/4
19.000
5.000
24.000
25.000
31.000
14.000
0.06500
Adapter Union elbow 6C6MK...
6C6MK4SS
Stainless Steel
3/8
22.000
8.000
27.000
26.000
33.000
19.000
0.10050
Adapter Union elbow 8C6MK...
8C6MK4SS
Stainless Steel
1/2
27.000
11.000
32.000
32.000
39.000
22.000
0.17800
Adapter Union elbow 10C6M...
10C6MK4SS
Stainless Steel
5/8
30.000
14.000
34.000
30.000
40.000
22.000
0.00002
Adapter Union elbow 12C6M...
12C6MK4SS
Stainless Steel
3/4
32.000
17.000
36.000
33.000
42.000
27.000
0.22100
Adapter Union elbow 16C6M...
16C6MK4SS
Stainless Steel
1
41.000
22.000
42.000
38.000
49.000
33.000
0.40000
Adapter Union elbow 20C6M...
20C6MK4SS
Stainless Steel
1 1/4
50.000
29.000
48.000
48.000
58.000
41.000
0.56000
Adapter Union elbow 24C6M...
24C6MK4SS
Stainless Steel
1 1/2
60.000
33.000
54.000
50.000
63.000
48.000
1.11120
Adapter Union elbow 2C6MK...
2C6MK4S
Steel
1/8
14.000
4.000
17.000
18.000
22.000
11.000
0.02490
Adapter Union elbow 4C6MK...
4C6MK4S
Steel
1/4
19.000
5.000
24.000
25.000
31.000
14.000
0.06300
Adapter Union elbow 6C6MK...
6C6MK4S
Steel
3/8
22.000
8.000
27.000
26.000
33.000
19.000
0.10400
Adapter Union elbow 8C6MK...
8C6MK4S
Steel
1/2
27.000
11.000
32.000
32.000
39.000
22.000
0.16400
Adapter Union elbow 10C6M...
10C6MK4S
Steel
5/8
30.000
14.000
34.000
30.000
40.000
22.000
0.15400
Adapter Union elbow 12C6M...
12C6MK4S
Steel
3/4
32.000
17.000
36.000
33.000
42.000
27.000
0.22400
Adapter Union elbow 16C6M...
16C6MK4S
Steel
1
41.000
22.000
42.000
38.000
49.000
33.000
0.36800
Adapter Union elbow 20C6M...
20C6MK4S
Steel
1 1/4
50.000
29.000
48.000
48.000
58.000
41.000
0.66000
Adapter Union elbow 24C6M...
24C6MK4S
Steel
1 1/2
60.000
33.000
54.000
50.000
63.000
48.000
1.04000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表