目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FFFM Adapter - Extended male nipple
Parker
PARKER Adapters
NPTF Adapters Male/Male
Powered by
CAD模型選擇
{parker/n_adapter/01n_nptf_eins_eins/fffm.prj},{NB=Adapter Gerader Einschraubstutzen mit langem Schaft 1/2X3.0FFF-S},{IDNR=},{ZFACTOR=1.500},{ZOOM=1.000},{ERMETO=1/2X3.0FFF-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{PT=1/2-14},{C=22.000},{D=14.000},{L=76.000},{LL=53.000},{L3=19.400},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=1/2X3.0FFF-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PT
Thread NPT/NPTF
ⁿ/ₐ
C
HEX Body
[mm]
D
Bore
[mm]
L
Overall length
[mm]
LL
Distance
[mm]
WEIGHT
Weight
[kg]
Adapters Extended male ni...
1/8X1.5FFF-S
Steel
1/8-27
11.000
5.000
38.000
26.000
9999.99999
Adapters Extended male ni...
1/8X2.0FFF-S
Steel
1/8-27
11.000
5.000
51.000
39.000
9999.99999
Adapters Extended male ni...
1/8X2.5FFF-S
Steel
1/8-27
11.000
5.000
64.000
52.000
9999.99999
Adapters Extended male ni...
1/8X3.0FFF-S
Steel
1/8-27
11.000
5.000
76.000
64.000
9999.99999
Adapters Extended male ni...
1/4X1.5FFF-S
Steel
1/4-18
16.000
7.000
38.000
21.000
9999.99999
Adapters Extended male ni...
1/4X2.0FFF-S
Steel
1/4-18
16.000
7.000
51.000
34.000
9999.99999
Adapters Extended male ni...
1/4X2.5FFF-S
Steel
1/4-18
16.000
7.000
64.000
46.000
9999.99999
Adapters Extended male ni...
1/4X3.0FFF-S
Steel
1/4-18
16.000
7.000
76.000
59.000
9999.99999
Adapters Extended male ni...
1/4X4.0FFF-S
Steel
1/4-18
16.000
7.000
102.000
84.000
9999.99999
Adapters Extended male ni...
1/2X2.0FFF-S
Steel
1/2-14
22.000
14.000
51.000
27.000
9999.99999
Adapters Extended male ni...
1/2X3.0FFF-S
Steel
1/2-14
22.000
14.000
76.000
53.000
9999.99999
Adapters Extended male ni...
1/8X1.5FFFMSS
Stainless Steel
1/8-27
11.000
5.000
38.000
26.000
0.02396
Adapters Extended male ni...
1/8X2.0FFFMSS
Stainless Steel
1/8-27
11.000
5.000
51.000
39.000
0.02396
Adapters Extended male ni...
1/8X2.5FFFMSS
Stainless Steel
1/8-27
11.000
5.000
64.000
52.000
0.02396
Adapters Extended male ni...
1/8X3.0FFFMSS
Stainless Steel
1/8-27
11.000
5.000
76.000
64.000
0.02396
Adapters Extended male ni...
1/4X1.5FFFMSS
Stainless Steel
1/4-18
16.000
7.000
38.000
21.000
0.02396
Adapters Extended male ni...
1/4X2.0FFFMSS
Stainless Steel
1/4-18
16.000
7.000
51.000
34.000
0.02396
Adapters Extended male ni...
1/4X2.5FFFMSS
Stainless Steel
1/4-18
16.000
7.000
64.000
46.000
0.02396
Adapters Extended male ni...
1/4X3.0FFFMSS
Stainless Steel
1/4-18
16.000
7.000
76.000
59.000
0.02396
Adapters Extended male ni...
1/4X4.0FFFMSS
Stainless Steel
1/4-18
16.000
7.000
102.000
84.000
0.02396
Adapters Extended male ni...
1/2X2.0FFFMSS
Stainless Steel
1/2-14
22.000
14.000
51.000
27.000
0.08778
Adapters Extended male ni...
1/2X3.0FFFMSS
Stainless Steel
1/2-14
22.000
14.000
76.000
53.000
0.13300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表