目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PBT EO - SAE 90° T-Block
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Junction blocks
Powered by
CAD模型選擇
{parker/m_flansche/05m_sae_verb_bl/pbt.prj},{NB=EO SAE 90 T-Block PBT606-606SS},{ERMETO=PBT606-606SS},{BESTNR=PBT606-606},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=2},{BRISO=51},{D1=50},{L1=135},{L2=116},{L3=140},{L4=44.5},{L5=96.8},{L6=44.4},{DB=21},{T1=M20},{NDMT1=20.000},{KDMT1=17.294},{WEIGHT=9999.99999},{PNS=420},{PNSS=420},{PSI=6000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PBT606-606SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D1
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
L3
Width
[mm]
L4
Width
[mm]
L5
Width
[mm]
L6
Width
[mm]
DB
Diameter
[mm]
T1
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE 90° T-Block PBT602...
PBT602-602SS
Stainless Steel
3/4
19
19
70
55
70
23.8
50.8
23.8
11
M10
9999.99999
6000
EO SAE 90° T-Block PBT603...
PBT603-603SS
Stainless Steel
1
25
20
80
69
80
27.8
57.2
27.8
13
M12
9999.99999
6000
EO SAE 90° T-Block PBT604...
PBT604-604SS
Stainless Steel
1 1/4
32
30
94
75
94
31.8
66.6
31.6
15
M14
9999.99999
6000
EO SAE 90° T-Block PBT605...
PBT605-605SS
Stainless Steel
1 1/2
38
38
106
100
106
36.5
79.3
36.7
17
M16
6.49600
6000
EO SAE 90° T-Block PBT606...
PBT606-606SS
Stainless Steel
2
51
50
135
116
140
44.5
96.8
44.4
21
M20
9999.99999
6000
EO SAE 90° T-Block PBT602...
PBT602-602S
Steel, plain oiled
3/4
19
19
70
55
70
23.8
50.8
23.8
11
M10
1.73440
6000
EO SAE 90° T-Block PBT603...
PBT603-603S
Steel, plain oiled
1
25
20
80
69
80
27.8
57.2
27.8
13
M12
2.74560
6000
EO SAE 90° T-Block PBT604...
PBT604-604S
Steel, plain oiled
1 1/4
32
30
94
75
94
31.8
66.6
31.6
15
M14
4.25000
6000
EO SAE 90° T-Block PBT605...
PBT605-605S
Steel, plain oiled
1 1/2
38
38
106
100
106
36.5
79.3
36.7
17
M16
7.18000
6000
EO SAE 90° T-Block PBT606...
PBT606-606S
Steel, plain oiled
2
51
50
135
116
140
44.5
96.8
44.4
21
M20
12.90000
6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表