目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FUS EO - SAE Flange clamps
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange clamps
Powered by
CAD模型選擇
{parker/m_flansche/01m_sae_fl_haelften/fus.prj},{NB=EO SAE Vollflansche FUS612SS},{ERMETO=FUS612SS},{BESTNR=FUS612},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{BRISO=76},{D1=114.5},{D2=132.5},{L1=25.0},{L2=58},{L3=58},{LA=178},{LB=210},{LX=71.4},{LY=152.4},{DB=32.0},{SCM=M 30x90},{SCU=},{WEIGHT=8.60000},{PNA3C=420},{PNSS=420},{LR=110.000},{ZOOM=2.400},{ZFACTOR=2.600},{X=1.300},{WERKSTOFFVIS=Edelstahl},{ERMETO2=FUS612SS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
BESTNR
Bestellnummer
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D1
Tube O.D.
[mm]
D2
Diameter
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
LA
Lenght
[mm]
LB
Lenght
[mm]
LX
Lenght
[mm]
LY
Lenght
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
SCU
Screws (unc.)
[Zoll]
WEIGHT
Weight
[kg]
EO SAE Flange clamps FUS3...
FUS32SS
FUS32
Stainless steel
1/2
13
24.3
31.0
6.2
13
20
46
54
17.5
38.1
8.8
M 8x25
5/9x1 1/4
0.16410
EO SAE Flange clamps FUS3...
FUS33SS
FUS33
Stainless steel
3/4
19
32.1
38.9
6.2
14
22
52
65
22.3
47.6
10.5
M 10x30
3/8x1 1/4
0.19290
EO SAE Flange clamps FUS3...
FUS34SS
FUS34
Stainless steel
1
25
38.5
45.2
7.5
16
22
59
70
26.2
52.4
10.5
M 10x30
3/8x1 1/4
0.23160
EO SAE Flange clamps FUS3...
FUS35/10SS
FUS35/10
Stainless steel
1 1/4
32
43.7
51.6
7.5
14
22
73
80
30.2
58.7
10.5
M 10x35
0.30270
EO SAE Flange clamps FUS3...
FUS35/12SS
FUS35/12
Stainless steel
1 1/4
32
43.7
51.6
7.5
14
22
73
80
30.2
58.7
12.0
7/16x1 1/2
0.34600
EO SAE Flange clamps FUS3...
FUS35SS
FUS35
Stainless steel
1 1/4
32
43.7
51.6
7.5
14
22
73
80
30.2
58.7
12.5
M 12x35
0.27400
EO SAE Flange clamps FUS3...
FUS36SS
FUS36
Stainless steel
1 1/2
38
50.8
61.1
7.5
16
24
83
94
35.8
69.9
13.5
M 12x35
1/2x1 1/2
0.44840
EO SAE Flange clamps FUS3...
FUS3/14SS
FUS3/14
Stainless steel
1 1/2
38
50.8
61.1
7.5
16
24
83
94
35.8
69.9
14.5
M 14x35
9999.99999
EO SAE Flange clamps FUS3...
FUS38/12SS
FUS38/12
Stainless steel
2
51
62.7
72.2
9.0
16
26
97
102
42.8
77.8
13.5
M 12x35
1/2x1 1/2
0.58025
EO SAE Flange clamps FUS3...
FUS38SS
FUS38
Stainless steel
2
51
62.7
72.2
9.0
16
26
97
102
42.8
77.8
14.5
M 14x34
0.56800
EO SAE Flange clamps FUS3...
FUS310SS
FUS310
Stainless steel
2 1/2
64
74.9
84.9
9.0
19
38
109
115
50.8
88.9
13.5
M 12x40
1/2x1 3/4
0.88750
EO SAE Flange clamps FUS3...
FUS310/14SS
FUS310/14
Stainless steel
2 1/2
64
74.9
84.9
9.0
19
38
109
115
50.8
88.9
14.5
M 14x40
0.90000
EO SAE Flange clamps FUS3...
FUS312SS
FUS312
Stainless steel
3
76
90.9
102.4
9.0
22
40
131
135
61.9
106.4
17.0
M 16x45
5/8x1 3/4
1.33970
EO SAE Flange clamps FUS3...
FUS314SS
FUS314
Stainless steel
3 1/2
89
102.4
115.0
10.7
22
45
140
152
69.9
120.7
17.0
M 16x45
5/8x2
2.25000
EO SAE Flange clamps FUS3...
FUS316SS
FUS316
Stainless steel
4
102
115.1
127.8
10.7
25
48
150
160
77.8
130.2
17.0
M 16x50
5/8x2
1.88000
EO SAE Flange clamps FUS3...
FUS320SS
FUS320
Stainless steel
5
127
140.5
153.2
10.7
28
50
180
183
92.1
152.4
17.0
M 16x50
5/8x2 1/4
2.92000
EO SAE Flange clamps FUS6...
FUS62SS
FUS62
Stainless steel
1/2
13
24.6
32.5
7.2
16
22
48
57
18.2
40.5
8.8
M 8x30
5/16x1 1/4
0.20900
EO SAE Flange clamps FUS6...
FUS63SS
FUS63
Stainless steel
3/4
19
32.5
42.0
8.3
19
28
60
72
23.8
50.8
10.5
M 10x35
3/8x1 1/2
0.34150
EO SAE Flange clamps FUS6...
FUS64SS
FUS64
Stainless steel
1
25
38.9
48.4
9.0
24
32
70
81
27.8
57.2
13.0
M 12x45
0.59270
EO SAE Flange clamps FUS6...
FUS64/12SS
FUS64/12
Stainless steel
1
25
38.9
48.4
9.0
24
32
70
81
27.8
57.2
12.0
7/16x1 3/4
9999.99999
EO SAE Flange clamps FUS6...
FUS65SS
FUS65
Stainless steel
1 1/4
32
44.5
54.8
9.8
27
38
78
96
31.8
66.6
15.0
M 14x50
0.80790
EO SAE Flange clamps FUS6...
FUS65/12SS
FUS65/12
Stainless steel
1 1/4
32
44.5
54.8
9.8
27
38
78
96
31.8
66.6
13.5
M 12x45
1/2x1 3/4
0.80790
EO SAE Flange clamps FUS6...
FUS66SS
FUS66
Stainless steel
1 1/2
38
51.6
64.3
12.1
30
42
96
113
36.5
79.3
17.0
M 16x55
5/8x2 1/4
1.35750
EO SAE Flange clamps FUS6...
FUS68SS
FUS68
Stainless steel
2
51
67.6
80.2
12.1
37
52
114
134
44.5
96.8
21.0
M 20x65
3/4x2 3/4
2.14000
EO SAE Flange clamps FUS6...
FUS610SS
FUS610
Stainless steel
2 1/2
64
89.5
108.5
20.0
48
48
150
175
58.7
123.8
25.0
M 24x75
4.79370
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FHSF EO - SAE Flange halves flat
Parker
31.05.2022
GFS EO - SAE Straight flange adapter
Parker
15.06.2022
FUSF EO - SAE Flange clamps flat
Parker
31.05.2022
FHS EO - SAE Split flange halves
Parker
31.05.2022
WFS EO - SAE 90° elbow flange adapter
Parker
31.05.2022
AS EO - SAE Straight flange adapter
Parker
27.06.2023
FUSM EO - SAE Flange clamps with metric tapped holes
Parker
31.05.2022
PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
Parker
31.05.2022
PGFS-S EO - SAE Straight counter 4 bolt flange (socket weld)
Parker
17.11.2023
ES EO - SAE Straight flange adapter
Parker
31.05.2022
Straight SAE flange coupling, standard series (3000 psi) - With cutting rin...
VOSS
11.04.2023
ESL EO - SAE Straight flange adapter
Parker
31.05.2022
I.2LR_40S - ANSI WELDED SCH40S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
ASL EO - SAE Straight flange adapter
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表